TI-RTOS Drivers  tidrivers_tivac_2_16_00_08
File List
Here is a list of all files with brief descriptions:
 Camera.hCamera driver interface
 ClockP.hClock interface for the RTOS Porting Interface
 DebugP.hDebug support
 diskio.h
 EMAC.hEMAC driver interface
 EMACSnow.hEMACSnow Driver
 ff.h
 ffcio.h
 ffconf.h
 GPIO.hGPIO driver
 GPIOTiva.hTiva GPIO driver
 HwiP.hHardware Interrupt module for the RTOS Porting Interface
 I2C.hI2C driver interface
 I2CTiva.hI2C driver implementation for a Tiva I2C controller
 I2S.hI2S driver interface
 integer.h
 List.hLinked List interface for use in drivers
 MutexP.hMutex module for the RTOS Porting Interface
 NVS.hPRELIMINARY Non-Volatile Storage Driver
 NVSTiva.h
 PIN.hGeneric PIN & GPIO driver
 Power.hPower manager interface
 PWM.hPWM driver interface
 PWMTimerTiva.hPWM driver implementation using Tiva General Purpose Timer peripherals
 PWMTiva.hPWM driver implementation for Tiva PWM perhiperals
 RingBuf.h
 SDSPI.hSDSPI driver interface
 SDSPITiva.hSDSPI driver implementation for a Tiva SPI peripheral used with the SDSPI driver
 SemaphoreP.hSemaphore module for the RTOS Porting Interface
 SPI.hSPI driver interface
 SPITivaDMA.hSPI driver implementation for a TivaSPIcontroller using the micro DMA controller
 tirtos_config.h
 UART.hUART driver interface
 UARTTiva.hUART driver implementation for a Tiva UART controller
 UARTTivaDMA.hUART driver implementation for a Tiva UART controller thay uses DMA
 USBMSCHFatFs.hUSBMSCHFatFs driver interface
 USBMSCHFatFsTiva.hUSBMSCHFatFs driver implementation for a Tiva USB controller used with the USBMSCHFatFs driver
 Watchdog.hWatchdog driver interface
 WatchdogTiva.hWatchdog driver implementation for Tiva
 WiFi.hWiFi driver interface
 WiFiCC3100.hWiFi driver implementation for the SimpleLink Wi-Fi CC3100 device
Copyright 2016, Texas Instruments Incorporated