Release Notes

Processor SDK to OpenCL version map

Processor SDK OpenCL Key features
06.02.x.x 1.02.00.x Full OpenCL 1.2 support
06.01.x.x 1.01.19.x Support for specific OpenCL 1.2 features
05.03.x.x 1.01.18.x Changes required for TIDL API v1.3
05.02.x.x 1.01.17.x Changes required for TIDL API v1.2
05.01.x.x 1.01.16.x Changes required for TIDL API v1.1
05.00.00.00 1.01.15.00
  • Added OpenCL TIDL custom device to enable TIDL API v1.0
  • Enabled sub-device support
04.02.00.09 1.01.14.09 Fixed a virtual address space leak in the OpenCL runtime (MCT-812)
04.01.00.05 1.01.14.02 Profiling OpenCL kernels using AET Refer Profiling.
04.00.00.04 1.01.13.00 Configure ti-mctd using a JSON file Refer Dispatch from multiple Linux processes.
03.03.00.00 1.01.12.00 Added multi-process support and Multicore tools daemon (ti-mctd) Refer Dispatch from multiple Linux processes.
03.02.00.00 1.01.11.02 Support use of exit/abort in C code called from OpenCL C kernels.
03.01.00.00 1.01.10.04 Added AM571x
03.03.03.04 1.01.09.01 Added OpenCL on TI-RTOS for AM572x
02.00.02.11 1.01.08.03 Added K2G
02.00.01.07 1.01.07.02 Added K2H, K2L & K2E
02.00.00.00 1.01.06.00 AM572x only