![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
UARTEUSCIA Hardware attributes. More...
#include <UARTEUSCIA.h>
Data Fields | |
unsigned int | baseAddr |
uint8_t | clockSource |
uint32_t | bitOrder |
unsigned int | numBaudrateEntries |
UARTEUSCIA_BaudrateConfig const * | baudrateLUT |
UARTEUSCIA Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in:
A sample structure is shown below:
unsigned int UARTEUSCIA_HWAttrs::baseAddr |
EUSCI_A_UART Peripheral's base address
uint8_t UARTEUSCIA_HWAttrs::clockSource |
EUSCI_A_UART Clock source EUSCI_A_UART Bit order
uint32_t UARTEUSCIA_HWAttrs::bitOrder |
Number of UARTEUSCIA_BaudrateConfig entries
unsigned int UARTEUSCIA_HWAttrs::numBaudrateEntries |
Pointer to a table of possible UARTEUSCIA_BaudrateConfig entries
UARTEUSCIA_BaudrateConfig const* UARTEUSCIA_HWAttrs::baudrateLUT |