TI-RTOS Drivers  tidrivers_msp43x_2_20_00_08
TI-RTOS for MSP43x Driver API Reference

TI-RTOS drivers

Shown below is a matrix of available links to TI-RTOS driver documentation.

NOTE: Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.

Driver Interfaces MSP430
Implementations
MSP432
Implementations
ADC.h ADCMSP432.h
GPIO.h GPIOMSP430.h GPIOMSP432.h
I2C.h I2CUSCIB.h
I2CEUSCIB.h
I2CMSP432.h
Power.h PowerMSP432.h
PWM.h PWMTimerMSP432.h
SDSPI.h SDSPIUSCIA.h
SDSPIUSCIB.h
SDSPIEUSCIA.h
SDSPIEUSCIB.h
SDSPIMSP432.h
SPI.h SPIUSCIADMA.h
SPIUSCIBDMA.h
SPIEUSCIADMA.h
SPIEUSCIBDMA.h
SPIMSP432DMA.h
UART.h UARTUSCIA.h
UARTEUSCIA.h
UARTMSP432.h
Watchdog.h WatchdogMSP430.h WatchdogMSP432.h
WiFi.h WiFiCC3100.h WiFiCC3100.h

TI-RTOS driver utilities

Shown below is a list of utility modules available to drivers:

TI-RTOS driver ports

The TI-RTOS for MSP43x product contains the following RTOS Porting API documentation:

Copyright 2016, Texas Instruments Incorporated