![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
SPIEUSCIBDMA Object. More...
#include <SPIEUSCIBDMA.h>
Data Fields | |
bool | isOpen |
Semaphore_Struct | transferComplete |
SPI_TransferMode | transferMode |
SPI_CallbackFxn | transferCallbackFxn |
SPI_Transaction * | transaction |
SPIEUSCIBDMA Object.
The application must not access any member variables of this structure!
bool SPIEUSCIBDMA_Object::isOpen |
Semaphore_Struct SPIEUSCIBDMA_Object::transferComplete |
SPI_TransferMode SPIEUSCIBDMA_Object::transferMode |
SPI_CallbackFxn SPIEUSCIBDMA_Object::transferCallbackFxn |
SPI_Transaction* SPIEUSCIBDMA_Object::transaction |