TI-RTOS Drivers  tidrivers_msp43x_2_20_00_08
Data Fields
I2S_Config Struct Reference

I2S Global configuration. More...

#include <I2S.h>

Collaboration diagram for I2S_Config:
Collaboration graph
[legend]

Data Fields

I2S_FxnTable const * fxnTablePtr
 
void * object
 
void const * hwAttrs
 

Detailed Description

I2S Global configuration.

The I2S_Config structure contains a set of pointers used to characterize the I2S driver implementation.

This structure needs to be defined before calling I2S_init() and it must not be changed thereafter.

See also
I2S_init()

Field Documentation

I2S_FxnTable const* I2S_Config::fxnTablePtr

Pointer to a table of a driver-specific implementation of I2S functions

void* I2S_Config::object

Pointer to a driver specific data object

void const* I2S_Config::hwAttrs

Pointer to a driver specific hardware attributes structure


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated