TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
I2CMSP432 Hardware attributes These fields, with the exception of intPriority, are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in: More...
#include <I2CMSP432.h>
Data Fields | |
uint32_t | baseAddr |
uint32_t | intNum |
uint32_t | intPriority |
uint8_t | clockSource |
I2CMSP432 Hardware attributes These fields, with the exception of intPriority, are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in:
intPriority is the I2C peripheral's interrupt priority. This driver uses the HwiP port interface, which handles the interrupt priority in the OS appropriate way. In the case of the SYS/BIOS implementation, intPriority is passed unmodified to Hwi_create().
A sample structure is shown below:
uint32_t I2CMSP432_HWAttrs::baseAddr |
uint32_t I2CMSP432_HWAttrs::intNum |
EUSCI_B_I2C Peripheral's base address
uint32_t I2CMSP432_HWAttrs::intPriority |
EUSCI_B_I2C Peripheral's interrupt vector
uint8_t I2CMSP432_HWAttrs::clockSource |
EUSCI_B_I2C Peripheral's interrupt priority