![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
ADC Parameters. More...
#include <ADCBuf.h>
Data Fields | |
uint32_t | blockingTimeout |
uint32_t | samplingFrequency |
ADCBuf_Return_Mode | returnMode |
ADCBuf_Callback | callbackFxn |
ADCBuf_Recurrence_Mode | recurrenceMode |
void * | custom |
ADC Parameters.
ADC Parameters are used to with the ADCBuf_open() call. Default values for these parameters are set using ADCBuf_Params_init().
uint32_t ADCBuf_Params::blockingTimeout |
Timeout for semaphore in ADCBuf_RETURN_MODE_BLOCKING
uint32_t ADCBuf_Params::samplingFrequency |
The frequency at which the ADC will produce a sample
ADCBuf_Return_Mode ADCBuf_Params::returnMode |
Return mode for all conversions
ADCBuf_Callback ADCBuf_Params::callbackFxn |
Pointer to callback function
ADCBuf_Recurrence_Mode ADCBuf_Params::recurrenceMode |
One-shot or continuous conversion
void* ADCBuf_Params::custom |
Pointer to a device specific extension of the ADCBuf_Params