![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
#include <ff.h>
Go to the source code of this file.
Macros | |
#define | FFUTILS_ |
Functions | |
unsigned char * | createImage (unsigned int *size) |
FRESULT | catTextFile (char *filename) |
int | copyFile (char *src, char *dst) |
int | imageToCfile (unsigned char *image, unsigned int imagesize, char *filename, char *symbolname) |
unsigned char * | loadRamImage (char *name, unsigned int *len) |
int | saveImage (unsigned char *data, unsigned int len, char *filename) |
FRESULT | scanFiles (char *path) |
#define FFUTILS_ |
unsigned char* createImage | ( | unsigned int * | size | ) |
FRESULT catTextFile | ( | char * | filename | ) |
int copyFile | ( | char * | src, |
char * | dst | ||
) |
int imageToCfile | ( | unsigned char * | image, |
unsigned int | imagesize, | ||
char * | filename, | ||
char * | symbolname | ||
) |
unsigned char* loadRamImage | ( | char * | name, |
unsigned int * | len | ||
) |
int saveImage | ( | unsigned char * | data, |
unsigned int | len, | ||
char * | filename | ||
) |
FRESULT scanFiles | ( | char * | path | ) |