TI-RTOS Drivers
tidrivers_tivac_2_16_00_08
|
USBMSCHFatFsTiva Object. More...
#include <USBMSCHFatFsTiva.h>
Data Fields | |
uint32_t | driveNumber |
USBMSCHFatFsTiva_USBState volatile | state |
ti_sysbios_family_arm_m3_Hwi_Struct | hwi |
Task_Struct | taskHCDMain |
GateMutex_Struct | gateUSBWait |
GateMutex_Struct | gateUSBLibAccess |
Semaphore_Struct | semUSBConnected |
USBMSCType | MSCInstance |
uint8_t | memPoolHCD [HCDMEMORYPOOLSIZE] |
FATFS | filesystem |
USBMSCHFatFsTiva Object.
The application must not access any member variables of this structure!
uint32_t USBMSCHFatFsTiva_Object::driveNumber |
Drive number used by FatFs
USBMSCHFatFsTiva_USBState volatile USBMSCHFatFsTiva_Object::state |
USB state
ti_sysbios_family_arm_m3_Hwi_Struct USBMSCHFatFsTiva_Object::hwi |
Hwi handle
Task_Struct USBMSCHFatFsTiva_Object::taskHCDMain |
Task handle
GateMutex_Struct USBMSCHFatFsTiva_Object::gateUSBWait |
Gate handle
GateMutex_Struct USBMSCHFatFsTiva_Object::gateUSBLibAccess |
Gate handle
Semaphore_Struct USBMSCHFatFsTiva_Object::semUSBConnected |
Semaphore handle
USBMSCType USBMSCHFatFsTiva_Object::MSCInstance |
USB MSC instance handle
uint8_t USBMSCHFatFsTiva_Object::memPoolHCD[HCDMEMORYPOOLSIZE] |