TI-RTOS Drivers
tidrivers_tivac_2_16_00_08
|
I2C Global configuration. More...
#include <I2C.h>
Data Fields | |
I2C_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
I2C Global configuration.
The I2C_Config structure contains a set of pointers used to characterize the I2C driver implementation.
This structure needs to be defined before calling I2C_init() and it must not be changed thereafter.
I2C_FxnTable const* I2C_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of I2C APIs
void* I2C_Config::object |
Pointer to a driver specific data object
void const* I2C_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure