TI-RTOS Drivers
tidrivers_tivac_2_16_00_08
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | WiFi_CMD_RESERVED 32 |
#define | WiFi_STATUS_RESERVED -32 |
These WiFi macros are reservations for WiFi.h
#define WiFi_CMD_RESERVED 32 |
Common WiFi_control command code reservation offset. WiFi driver implementations should offset command codes with WiFi_CMD_RESERVED growing positively
Example implementation specific command codes:
#define WiFi_STATUS_RESERVED -32 |
Common WiFi_control status code reservation offset. WiFi driver implementations should offset status codes with WiFi_STATUS_RESERVED growing negatively.
Example implementation specific status codes: