TI-RTOS Drivers
tidrivers_tivac_2_16_00_08
|
Macros | |
#define | PWMTimerTiva_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0 |
Control command to change the PWM period. More... | |
#define | PWMTiva_CMD_CHANGE_GEN_PERIOD PWM_CMD_RESERVED + 0 |
Control command to change the PWM period. More... | |
PWM_CMD_* macros are general command codes for PWM_control(). Not all PWM driver implementations support these command codes.
PWMTimerTiva_CMD_* macros are command codes only defined in the PWMTimerTiva.h driver implementation and need to:
PWMTiva_CMD_* macros are command codes only defined in the PWMTiva.h driver implementation and need to:
#define PWMTimerTiva_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0 |
Control command to change the PWM period.
#define PWMTiva_CMD_CHANGE_GEN_PERIOD PWM_CMD_RESERVED + 0 |
Control command to change the PWM period.