#include <inc/hw_types.h>#include <inc/hw_memmap.h>#include <inc/hw_aux_smph.h>#include <driverlib/adi.h>#include <driverlib/cpu.h>Go to the source code of this file.
Functions | |
| void | SafeHapiVoid (FPTR_VOID_VOID_T fPtr) |
| void | SafeHapiAuxAdiSelect (FPTR_VOID_UINT8_T fPtr, uint8_t ut8Signal) |
| void SafeHapiAuxAdiSelect | ( | FPTR_VOID_UINT8_T | fPtr, |
| uint8_t | ut8Signal | ||
| ) |