#include <stdbool.h>#include <stdint.h>#include <inc/hw_types.h>#include <inc/hw_memmap.h>#include <inc/hw_rfc_pwr.h>#include <inc/hw_rfc_dbell.h>Go to the source code of this file.
Functions | |
| static void | RFCClockEnable (void) |
| Enable the RF core clocks. More... | |
| static void | RFCClockDisable (void) |
| Disable the RF core clocks. More... | |
| static void | RFCCpe0IntEnable (uint32_t ui32Mask) |
| Enable CPE0 interrupt. More... | |
| static void | RFCCpe1IntEnable (uint32_t ui32Mask) |
| Enable CPE1 interrupt. More... | |
| static void | RFCHwIntEnable (uint32_t ui32Mask) |
| static void | RFCCpeIntDisable (uint32_t ui32Mask) |
| Disable CPE interrupt. More... | |
| static void | RFCHwIntDisable (uint32_t ui32Mask) |
| Disable HW interrupt. More... | |
| uint32_t | RFCCpeIntGetAndClear (void) |
| Get and clear CPE interrupt flags. More... | |
| static void | RFCCpeIntClear (uint32_t ui32Mask) |
| Clear interrupt flags. More... | |
| static void | RFCHwIntClear (uint32_t ui32Mask) |
| Clear interrupt flags. More... | |
| static void | RFCAckIntClear (void) |
| Clear interrupt flags. More... | |