![]() |
![]() |
Defines | |
| #define | VICP_VERSION 0x01000000 |
| #define | VICP_NUMRESOURCES 6 |
Enumerations | |
| enum | VICP_Status { VICP_OK = 0, VICP_EFAIL, VICP_ENOCHANNEL, VICP_ENOINIT } |
| Status codes for VICP API return values. More... | |
| enum | VICP_ResourceType { VICP_IMX0, VICP_IMX1, VICP_MJCP, VICP_NSF, VICP_HDVICP0, VICP_HDVICP1 } |
| Resource types to be used for all APIs. More... | |
| enum | VICP_InterruptLine { VICP_FIXED, VICP_FLEXIBLE } |
| Source of VICP resource interrupt. More... | |
| enum | VICP_InterruptType { VICP_IRQ, VICP_FIQ } |
| Type of ARM interrupt support. More... | |
Functions | |
| int | VICP_init (void) |
| VICP initialization API. | |
| int | VICP_exit (void) |
| VICP finalization API. | |
| VICP_Status | VICP_register (VICP_ResourceType resource, VICP_InterruptLine intrLine, VICP_InterruptType intrType) |
| Registers resource with requested interrupt type. | |
| VICP_Status | VICP_unregister (VICP_ResourceType resource) |
| Frees previously requested resource. | |
| VICP_Status | VICP_wait (VICP_ResourceType resource) |
| Waits for the transfer corresponding to this resource to complete. | |
| VICP_Status | VICP_done (VICP_ResourceType resource, int *done) |
| Checks if the transfer corresponding to this resource is complete. | |
| #define VICP_VERSION 0x01000000 |
| #define VICP_NUMRESOURCES 6 |
| enum VICP_Status |
Status codes for VICP API return values.
| VICP_OK | OK |
| VICP_EFAIL | general failure |
| VICP_ENOCHANNEL | no channels available |
| VICP_ENOINIT | VICP_init() not called |
| enum VICP_ResourceType |
| enum VICP_InterruptLine |
Source of VICP resource interrupt.
VICP_FLEXIBLE tells the IRQ driver to use the "flexible" VICP interrupt, which can be driven by all VICP_ResourceType except VICP_MJCP.
| enum VICP_InterruptType |
| int VICP_init | ( | void | ) |
VICP initialization API.
| int VICP_exit | ( | void | ) |
VICP finalization API.
| VICP_Status VICP_register | ( | VICP_ResourceType | resource, | |
| VICP_InterruptLine | intrLine, | |||
| VICP_InterruptType | intrType | |||
| ) |
Registers resource with requested interrupt type.
| VICP_Status VICP_unregister | ( | VICP_ResourceType | resource | ) |
Frees previously requested resource.
| VICP_Status VICP_wait | ( | VICP_ResourceType | resource | ) |
Waits for the transfer corresponding to this resource to complete.
| VICP_Status VICP_done | ( | VICP_ResourceType | resource, | |
| int * | done | |||
| ) |
Checks if the transfer corresponding to this resource is complete.