![]() |
![]() |
|
IPC API
3.22.00.05
|

Directories | |
| directory | mm |
| directory | tests |
Files | |
| file | GateMP.h [code] |
| Multiple processor gate that provides local and remote context protection. | |
| file | HeapBufMP.h [code] |
| Multi-processor fixed-size buffer heap implementation. | |
| file | HeapMemMP.h [code] |
| Multi-processor variable size buffer heap implementation. | |
| file | HeapMultiBufMP.h [code] |
| Multiple fixed size buffer heap implementation. | |
| file | Ipc.h [code] |
| Ipc Manager. | |
| file | ListMP.h [code] |
| Multiple processor shared memory list. | |
| file | MultiProc.h [code] |
| Processor ID Manager. | |
| file | NameServer.h [code] |
| NameServer Manager. | |
| file | Notify.h [code] |
| Notification manager for IPC. | |
| file | SharedRegion.h [code] |
| Shared memory manager and address translator. | |