![]() |
![]() |
|
Codec Engine Application Programming Interface (API)
ce-w08
|

Directories | |
| directory | audio |
| directory | audio1 |
| directory | image |
| directory | image1 |
| directory | osal |
| directory | speech |
| directory | speech1 |
| directory | universal |
| directory | vidanalytics |
| directory | video |
| directory | video1 |
| directory | video2 |
| directory | video3 |
| directory | vidtranscode |
Files | |
| file | CERuntime.h [code] |
| The Codec Engine Runtime init module. Provides system wide initialization of the Codec Engine Runtime. | |
| file | Engine.h [code] |
| The Codec Engine Runtime. | |
| file | Server.h [code] |
| The Codec Engine Server Interface. Provides the user an inteface to open and manipulate a Server which contains remote algorithms. | |
| file | visa.h [code] |
| The Codec Engine System Programming Interface. Provides system developers with services necessary to implement stubs and skeletons. | |