![]() |
![]() |
| Engine_AlgDesc | Descriptor for an alg. This object can be passed to Engine_addAlg(), to dynamically add an alg to an engine |
| Engine_AlgInfo | Properties of an Engine algorithm |
| Engine_AlgInfo2 | Properties of an Engine algorithm |
| Engine_Attrs | Attributes of an Engine |
| Engine_Desc | This structure is passed to Engine_add(), and contains parameters to specify an engine |
| Engine_DllAlgDesc | Descriptor for a dynamically loaded alg. A dynamic library for a codec must export a function that fills in a structure of this type |
| IALG_Fxns | Defines the fields and methods that must be supplied by all XDAIS algorithms |
| IALG_MemRec | Memory records |
| IALG_Obj | Algorithm instance object definition |
| IALG_Params | Algorithm instance creation parameters |
| IALG_Status | Pointer to algorithm specific status structure |
| SKEL_Fxns | Table of functions defining the interface of a skeleton |
| ti_sdo_ce_osal_Memory_AllocParams | Parameters for ti_sdo_ce_osal_Memory_alloc() & ti_sdo_ce_osal_Memory_free() |
| VISA_MsgHeader | VISA message header |
| xdc_runtime_Memory_Stats |