![]() |
![]() |
Enumerations | |
| enum | ISPEECH1_WBAMR_PackingType { ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC = 0, ISPEECH1_WBAMR_PACKTYPE_IF1_WITHCRC = 1, ISPEECH1_WBAMR_PACKTYPE_IF2 = 2, ISPEECH1_WBAMR_PACKTYPE_MIME = 3, ISPEECH1_WBAMR_PACKTYPEFORMAT_DEFAULT = ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC } |
Packing Type defintions for AMR. More... | |
| enum | ISPEECH1_WBAMR_BitRate { ISPEECH1_WBAMR_BITRATE_6P60 = 0, ISPEECH1_WBAMR_BITRATE_8P85 = 1, ISPEECH1_WBAMR_BITRATE_12P65 = 2, ISPEECH1_WBAMR_BITRATE_14P25 = 3, ISPEECH1_WBAMR_BITRATE_15P85 = 4, ISPEECH1_WBAMR_BITRATE_18P25 = 5, ISPEECH1_WBAMR_BITRATE_19P85 = 6, ISPEECH1_WBAMR_BITRATE_23P05 = 7, ISPEECH1_WBAMR_BITRATE_23P85 = 8, ISPEECH1_WBAMR_BITRATE_DEFAULT = ISPEECH1_WBAMR_BITRATE_23P85 } |
Bitrate selection for AMR. More... | |
This is the XDM speech/voice interface shared between the various WB-AMR codecs.
Packing Type defintions for AMR.
Bitrate selection for AMR.