![]() |
![]() |
Data Structures | |
| struct | XDM_BufDesc |
| Buffer descriptor for multiple buffers. More... | |
| struct | XDM_SingleBufDesc |
| Single buffer descriptor. More... | |
| struct | XDM1_SingleBufDesc |
| Single buffer descriptor. More... | |
| struct | XDM1_BufDesc |
| Buffer descriptor. More... | |
| struct | XDM_AlgBufInfo |
| Buffer information descriptor for input and output buffers. More... | |
| struct | XDM_Date |
| Date and time. More... | |
| struct | XDM_Point |
| 2-dimensional point More... | |
| struct | XDM_Rect |
| Rectangle. More... | |
| struct | XDM_ContextInfo |
| Buffer information descriptor for input and output buffers. More... | |
| struct | XDM_Context |
| Context used by split codecs. More... | |
Defines | |
| #define | XDM_EOK IALG_EOK |
| #define | XDM_EFAIL IALG_EFAIL |
| #define | XDM_EUNSUPPORTED -3 |
| #define | XDM_ERUNTIME -2 |
| General runtime failure. | |
| #define | XDM_MAX_IO_BUFFERS 16 |
| #define | XDM_ISACCESSMODE_READ(x) (((x) >> XDM_ACCESSMODE_READ) & 0x1) |
| Check an access mask for CPU read access. | |
| #define | XDM_ISACCESSMODE_WRITE(x) (((x) >> XDM_ACCESSMODE_WRITE) & 0x1) |
| Check an access mask for CPU write access. | |
| #define | XDM_CLEARACCESSMODE_READ(x) ((x) &= (~(0x1 << XDM_ACCESSMODE_READ))) |
| Clear the "CPU read access" bit in an access mask. | |
| #define | XDM_CLEARACCESSMODE_WRITE(x) ((x) &= (~(0x1 << XDM_ACCESSMODE_WRITE))) |
| Clear the "CPU write access" bit in an access mask. | |
| #define | XDM_SETACCESSMODE_READ(x) ((x) |= (0x1 << XDM_ACCESSMODE_READ)) |
| Set the bit to indicate CPU read access in an access mask. | |
| #define | XDM_SETACCESSMODE_WRITE(x) ((x) |= (0x1 << XDM_ACCESSMODE_WRITE)) |
| Set the bit to indicate CPU write access in an access mask. | |
| #define | XDM_CUSTOMENUMBASE 0x100 |
| Base of algorithm-specific enum values. | |
| #define | XDM_CUSTOMCMDBASE 0x100 |
| Base of algorithm-specific commands. | |
| #define | XDM_ISFATALERROR(x) (((x) >> XDM_FATALERROR) & 0x1) |
| #define | XDM_ISUNSUPPORTEDPARAM(x) (((x) >> XDM_UNSUPPORTEDPARAM) & 0x1) |
| #define | XDM_ISUNSUPPORTEDINPUT(x) (((x) >> XDM_UNSUPPORTEDINPUT) & 0x1) |
| #define | XDM_ISCORRUPTEDHEADER(x) (((x) >> XDM_CORRUPTEDHEADER) & 0x1) |
| #define | XDM_ISCORRUPTEDDATA(x) (((x) >> XDM_CORRUPTEDDATA) & 0x1) |
| #define | XDM_ISINSUFFICIENTDATA(x) (((x) >> XDM_INSUFFICIENTDATA) & 0x1) |
| #define | XDM_ISAPPLIEDCONCEALMENT(x) (((x) >> XDM_APPLIEDCONCEALMENT) & 0x1) |
| #define | XDM_SETFATALERROR(x) ((x) |= (0x1 << XDM_FATALERROR)) |
| #define | XDM_SETUNSUPPORTEDPARAM(x) ((x) |= (0x1 << XDM_UNSUPPORTEDPARAM)) |
| #define | XDM_SETUNSUPPORTEDINPUT(x) ((x) |= (0x1 << XDM_UNSUPPORTEDINPUT)) |
| #define | XDM_SETCORRUPTEDHEADER(x) ((x) |= (0x1 << XDM_CORRUPTEDHEADER)) |
| #define | XDM_SETCORRUPTEDDATA(x) ((x) |= (0x1 << XDM_CORRUPTEDDATA)) |
| #define | XDM_SETINSUFFICIENTDATA(x) ((x) |= (0x1 << XDM_INSUFFICIENTDATA)) |
| #define | XDM_SETAPPLIEDCONCEALMENT(x) ((x) |= (0x1 << XDM_APPLIEDCONCEALMENT)) |
| #define | XDM_MAX_CONTEXT_BUFFERS 32 |
| Maximum number of context buffers. | |
Enumerations | |
| enum | XDM_AccessMode { XDM_ACCESSMODE_READ = 0, XDM_ACCESSMODE_WRITE = 1 } |
Access modes used to declare how the algorithm accessed buffers. More... | |
| enum | XDM_CmdId { XDM_GETSTATUS = 0, XDM_SETPARAMS = 1, XDM_RESET = 2, XDM_SETDEFAULT = 3, XDM_FLUSH = 4, XDM_GETBUFINFO = 5, XDM_GETVERSION = 6, XDM_GETCONTEXTINFO = 7 } |
Standard control commands that must be implemented by XDM compliant multimedia algorithms. More... | |
| enum | XDM_ErrorBit { XDM_PARAMSCHANGE = 8, XDM_APPLIEDCONCEALMENT = 9, XDM_INSUFFICIENTDATA = 10, XDM_CORRUPTEDDATA = 11, XDM_CORRUPTEDHEADER = 12, XDM_UNSUPPORTEDINPUT = 13, XDM_UNSUPPORTEDPARAM = 14, XDM_FATALERROR = 15 } |
Extended error information. More... | |
| enum | XDM_DataFormat { XDM_BYTE = 1, XDM_LE_16 = 2, XDM_LE_32 = 3, XDM_LE_64 = 4, XDM_BE_16 = 5, XDM_BE_32 = 6, XDM_BE_64 = 7 } |
Endianness of data. More... | |
| enum | XDM_EncodingPreset { XDM_DEFAULT = 0, XDM_HIGH_QUALITY = 1, XDM_HIGH_SPEED = 2, XDM_USER_DEFINED = 3 } |
Encoding presets. More... | |
| enum | XDM_DecMode { XDM_DECODE_AU = 0, XDM_PARSE_HEADER = 1 } |
Decode entire access unit or only header. More... | |
| enum | XDM_EncMode { XDM_ENCODE_AU = 0, XDM_GENERATE_HEADER = 1 } |
Encode entire access unit or only header. More... | |
| enum | XDM_ChromaFormat { XDM_CHROMA_NA = -1, XDM_YUV_420P = 1, XDM_YUV_422P = 2, XDM_YUV_422IBE = 3, XDM_YUV_422ILE = 4, XDM_YUV_444P = 5, XDM_YUV_411P = 6, XDM_GRAY = 7, XDM_RGB = 8, XDM_YUV_420SP = 9, XDM_ARGB8888 = 10, XDM_RGB555 = 11, XDM_RGB565 = 12, XDM_YUV_444ILE = 13, XDM_CHROMAFORMAT_DEFAULT = XDM_YUV_422ILE } |
Chroma formats. More... | |
This is the XDM interface.
| #define XDM_EOK IALG_EOK |
Success.
| #define XDM_EFAIL IALG_EFAIL |
General failure.
| #define XDM_EUNSUPPORTED -3 |
Request is unsupported.
| #define XDM_ERUNTIME -2 |
General runtime failure.
| #define XDM_MAX_IO_BUFFERS 16 |
Max I/O Buffers
| #define XDM_ISACCESSMODE_READ | ( | x | ) | (((x) >> XDM_ACCESSMODE_READ) & 0x1) |
Check an access mask for CPU read access.
| x | access mask. |
| #define XDM_ISACCESSMODE_WRITE | ( | x | ) | (((x) >> XDM_ACCESSMODE_WRITE) & 0x1) |
Check an access mask for CPU write access.
| x | access mask. |
| #define XDM_CLEARACCESSMODE_READ | ( | x | ) | ((x) &= (~(0x1 << XDM_ACCESSMODE_READ))) |
Clear the "CPU read access" bit in an access mask.
| x | access mask. |
| #define XDM_CLEARACCESSMODE_WRITE | ( | x | ) | ((x) &= (~(0x1 << XDM_ACCESSMODE_WRITE))) |
Clear the "CPU write access" bit in an access mask.
| x | access mask. |
| #define XDM_SETACCESSMODE_READ | ( | x | ) | ((x) |= (0x1 << XDM_ACCESSMODE_READ)) |
Set the bit to indicate CPU read access in an access mask.
| x | access mask. |
| #define XDM_SETACCESSMODE_WRITE | ( | x | ) | ((x) |= (0x1 << XDM_ACCESSMODE_WRITE)) |
Set the bit to indicate CPU write access in an access mask.
| x | access mask. |
| #define XDM_CUSTOMENUMBASE 0x100 |
Base of algorithm-specific enum values.
USERENUM0 and USERENUM1 are simply examples): #define MYMODULE_MYVENDOR_USERENUM0 (XDM_CUSTOMENUMBASE + 0) #define MYMODULE_MYVENDOR_USERENUM1 (XDM_CUSTOMENUMBASE + 1)
| #define XDM_CUSTOMCMDBASE 0x100 |
Base of algorithm-specific commands.
USERCMD0 and USERCMD1 are simply examples): #define MYMODULE_MYVENDOR_USERCMD0 (XDM_CUSTOMCMDBASE + 0) #define MYMODULE_MYVENDOR_USERCMD1 (XDM_CUSTOMCMDBASE + 1)
| #define XDM_ISFATALERROR | ( | x | ) | (((x) >> XDM_FATALERROR) & 0x1) |
Check for fatal error
| #define XDM_ISUNSUPPORTEDPARAM | ( | x | ) | (((x) >> XDM_UNSUPPORTEDPARAM) & 0x1) |
Check for unsupported parameter
| #define XDM_ISUNSUPPORTEDINPUT | ( | x | ) | (((x) >> XDM_UNSUPPORTEDINPUT) & 0x1) |
Check for unsupported input
| #define XDM_ISCORRUPTEDHEADER | ( | x | ) | (((x) >> XDM_CORRUPTEDHEADER) & 0x1) |
Check for corrupted header
| #define XDM_ISCORRUPTEDDATA | ( | x | ) | (((x) >> XDM_CORRUPTEDDATA) & 0x1) |
Check for corrupted data
| #define XDM_ISINSUFFICIENTDATA | ( | x | ) | (((x) >> XDM_INSUFFICIENTDATA) & 0x1) |
Check for insufficient data
| #define XDM_ISAPPLIEDCONCEALMENT | ( | x | ) | (((x) >> XDM_APPLIEDCONCEALMENT) & 0x1) |
Check for applied concealment
| #define XDM_SETFATALERROR | ( | x | ) | ((x) |= (0x1 << XDM_FATALERROR)) |
Set fatal error bit
| #define XDM_SETUNSUPPORTEDPARAM | ( | x | ) | ((x) |= (0x1 << XDM_UNSUPPORTEDPARAM)) |
Set unsupported parameter bit
| #define XDM_SETUNSUPPORTEDINPUT | ( | x | ) | ((x) |= (0x1 << XDM_UNSUPPORTEDINPUT)) |
Set unsupported input bit
| #define XDM_SETCORRUPTEDHEADER | ( | x | ) | ((x) |= (0x1 << XDM_CORRUPTEDHEADER)) |
Set corrupted header bit
| #define XDM_SETCORRUPTEDDATA | ( | x | ) | ((x) |= (0x1 << XDM_CORRUPTEDDATA)) |
Set corrupted data bit
| #define XDM_SETINSUFFICIENTDATA | ( | x | ) | ((x) |= (0x1 << XDM_INSUFFICIENTDATA)) |
Set insufficient data bit
| #define XDM_SETAPPLIEDCONCEALMENT | ( | x | ) | ((x) |= (0x1 << XDM_APPLIEDCONCEALMENT)) |
Set applied concealment bit
| #define XDM_MAX_CONTEXT_BUFFERS 32 |
Maximum number of context buffers.
| enum XDM_AccessMode |
Access modes used to declare how the algorithm accessed buffers.
| enum XDM_CmdId |
Standard control commands that must be implemented by XDM compliant multimedia algorithms.
| enum XDM_ErrorBit |
Extended error information.
| enum XDM_DataFormat |
Endianness of data.
| enum XDM_EncodingPreset |
Encoding presets.
| enum XDM_DecMode |
Decode entire access unit or only header.
| enum XDM_EncMode |
Encode entire access unit or only header.
| enum XDM_ChromaFormat |
Chroma formats.