![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
![]() |
SPI_CMD_* macros are general command codes for SPI_control(). Not all SPI driver implementations support these command codes.
SPIEUSCIADMA_CMD_* macros are command codes only defined in the SPIEUSCIADMA.h driver implementation and need to:
SPIEUSCIBDMA_CMD_* macros are command codes only defined in the SPIEUSCIBDMA.h driver implementation and need to:
SPIMSP432DMA_CMD_* macros are command codes only defined in the SPIMSP432DMA.h driver implementation and need to:
SPIUSCIADMA_CMD_* macros are command codes only defined in the SPIUSCIADMA.h driver implementation and need to:
SPIUSCIBDMA_CMD_* macros are command codes only defined in the SPIUSCIBDMA.h driver implementation and need to: