![]() |
![]() |
#include <lliif.h>
Data Fields | |
LIST_NODE | Links |
Links to other LLI_INFO Objects. | |
UINT8 | IsStatic |
Boolean Flag to indicate whether this LLI entry is a static / dynamic entry. | |
IPN | IPAddr |
The 4 byte IPv4 address associated with this LLI/ARP Entry. | |
UINT8 | MacAddr [6] |
The 6 byte Ethernet MAC address associated with this LLI/ARP Entry. |
This data structure is used by the LLI module to populate LLI/ARP Entry information contained in the NDK Kernel in a simple, user-friendly way to the application.