TI-RTOS Drivers
tidrivers_msp43x_2_16_00_08
|
Shown below is a matrix of available links to TI-RTOS driver documentation. Specific driver implementations may contain additional features not listed in the Driver Interface.
Driver Interfaces | MSP430 Implementations | MSP432 Implementations |
---|---|---|
GPIO.h | GPIOMSP430.h | GPIOMSP432.h |
I2C.h | I2CUSCIB.h I2CEUSCIB.h | I2CMSP432.h |
Power.h | PowerMSP432.h | |
PWM.h | PWMTimerMSP432.h | |
SDSPI.h | SDSPIUSCIA.h SDSPIUSCIB.h SDSPIEUSCIA.h SDSPIEUSCIB.h | SDSPIMSP432.h |
SPI.h | SPIUSCIADMA.h SPIUSCIBDMA.h SPIEUSCIADMA.h SPIEUSCIBDMA.h | SPIMSP432DMA.h |
UART.h | UARTUSCIA.h UARTEUSCIA.h | UARTMSP432.h |
Watchdog.h | WatchdogMSP430.h | WatchdogMSP432.h |
WiFi.h | WiFiCC3100.h | WiFiCC3100.h |
Shown below is a list of utility modules available to drivers:
The TI-RTOS for MSP43x product contains the following RTOS Porting API documentation: