TI-RTOS for SimpleLink Wireless MCUs  2.14.02.22
Data Fields
UARTTivaDMA_Object Struct Reference

UARTTivaDMA Object. More...

#include <UARTTivaDMA.h>

Collaboration diagram for UARTTivaDMA_Object:
Collaboration graph
[legend]

Data Fields

bool opened
 
UART_Mode readMode
 
UART_Mode writeMode
 
unsigned int readTimeout
 
unsigned int writeTimeout
 
UART_Callback readCallback
 
UART_Callback writeCallback
 
UART_ReturnMode readReturnMode
 
UART_DataMode readDataMode
 
UART_DataMode writeDataMode
 
UART_Echo readEcho
 
const void * writeBuf
 
size_t writeCount
 
size_t writeSize
 
void * readBuf
 
size_t readCount
 
size_t readSize
 
ti_sysbios_family_arm_m3_Hwi_Struct hwi
 
Semaphore_Struct writeSem
 
Semaphore_Struct readSem
 

Detailed Description

UARTTivaDMA Object.

The application must not access any member variables of this structure!

Field Documentation

bool UARTTivaDMA_Object::opened
UART_Mode UARTTivaDMA_Object::readMode
UART_Mode UARTTivaDMA_Object::writeMode
unsigned int UARTTivaDMA_Object::readTimeout
unsigned int UARTTivaDMA_Object::writeTimeout
UART_Callback UARTTivaDMA_Object::readCallback
UART_Callback UARTTivaDMA_Object::writeCallback
UART_ReturnMode UARTTivaDMA_Object::readReturnMode
UART_DataMode UARTTivaDMA_Object::readDataMode
UART_DataMode UARTTivaDMA_Object::writeDataMode
UART_Echo UARTTivaDMA_Object::readEcho
const void* UARTTivaDMA_Object::writeBuf
size_t UARTTivaDMA_Object::writeCount
size_t UARTTivaDMA_Object::writeSize
void* UARTTivaDMA_Object::readBuf
size_t UARTTivaDMA_Object::readCount
size_t UARTTivaDMA_Object::readSize
ti_sysbios_family_arm_m3_Hwi_Struct UARTTivaDMA_Object::hwi
Semaphore_Struct UARTTivaDMA_Object::writeSem
Semaphore_Struct UARTTivaDMA_Object::readSem

The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated