TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
UARTTivaDMA Hardware attributes. More...
#include <UARTTivaDMA.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
uint32_t | rxChannelIndex |
uint32_t | txChannelIndex |
UARTTivaDMA Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For TivaWare these definitions are found in:
A sample structure is shown below:
unsigned int UARTTivaDMA_HWAttrs::baseAddr |
UART Peripheral's base address
unsigned int UARTTivaDMA_HWAttrs::intNum |
UART Peripheral's interrupt vector
unsigned int UARTTivaDMA_HWAttrs::intPriority |
UART Peripheral's interrupt priority
uint32_t UARTTivaDMA_HWAttrs::rxChannelIndex |
uDMA controlTable receive channel index plus peripheral map
uint32_t UARTTivaDMA_HWAttrs::txChannelIndex |
uDMA controlTable transmit channel index plus peripheral map