TI-RTOS for SimpleLink Wireless MCUs  2.14.02.22
Data Fields
UARTEUSCIA_Object Struct Reference

UARTEUSCIA Object. More...

#include <UARTEUSCIA.h>

Collaboration diagram for UARTEUSCIA_Object:
Collaboration graph
[legend]

Data Fields

bool isOpen
 
UART_Mode readMode
 
UART_Mode writeMode
 
unsigned int readTimeout
 
unsigned int writeTimeout
 
UART_Callback readCallback
 
UART_Callback writeCallback
 
UART_ReturnMode readReturnMode
 
UART_DataMode readDataMode
 
UART_DataMode writeDataMode
 
UART_Echo readEcho
 
const void * writeBuf
 
size_t writeCount
 
size_t writeSize
 
bool writeCR
 
void * readBuf
 
size_t readCount
 
size_t readSize
 
Semaphore_Struct writeSem
 
Semaphore_Struct readSem
 

Detailed Description

UARTEUSCIA Object.

Not intended to be used by the user.

Field Documentation

bool UARTEUSCIA_Object::isOpen
UART_Mode UARTEUSCIA_Object::readMode
UART_Mode UARTEUSCIA_Object::writeMode
unsigned int UARTEUSCIA_Object::readTimeout
unsigned int UARTEUSCIA_Object::writeTimeout
UART_Callback UARTEUSCIA_Object::readCallback
UART_Callback UARTEUSCIA_Object::writeCallback
UART_ReturnMode UARTEUSCIA_Object::readReturnMode
UART_DataMode UARTEUSCIA_Object::readDataMode
UART_DataMode UARTEUSCIA_Object::writeDataMode
UART_Echo UARTEUSCIA_Object::readEcho
const void* UARTEUSCIA_Object::writeBuf
size_t UARTEUSCIA_Object::writeCount
size_t UARTEUSCIA_Object::writeSize
bool UARTEUSCIA_Object::writeCR
void* UARTEUSCIA_Object::readBuf
size_t UARTEUSCIA_Object::readCount
size_t UARTEUSCIA_Object::readSize
Semaphore_Struct UARTEUSCIA_Object::writeSem
Semaphore_Struct UARTEUSCIA_Object::readSem

The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated