TI-RTOS for SimpleLink Wireless MCUs  2.14.02.22
Data Fields
SPIEUSCIADMA_Object Struct Reference

SPIEUSCIADMA Object. More...

#include <SPIEUSCIADMA.h>

Collaboration diagram for SPIEUSCIADMA_Object:
Collaboration graph
[legend]

Data Fields

bool isOpen
 
Semaphore_Struct transferComplete
 
SPI_TransferMode transferMode
 
SPI_CallbackFxn transferCallbackFxn
 
SPI_Transactiontransaction
 

Detailed Description

SPIEUSCIADMA Object.

The application must not access any member variables of this structure!

Field Documentation

bool SPIEUSCIADMA_Object::isOpen
Semaphore_Struct SPIEUSCIADMA_Object::transferComplete
SPI_TransferMode SPIEUSCIADMA_Object::transferMode
SPI_CallbackFxn SPIEUSCIADMA_Object::transferCallbackFxn
SPI_Transaction* SPIEUSCIADMA_Object::transaction

The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated