TI-RTOS for SimpleLink Wireless MCUs  2.14.02.22
Data Fields
SPICC3200DMA_Object Struct Reference

SPICC3200DMA Object. More...

#include <SPICC3200DMA.h>

Collaboration diagram for SPICC3200DMA_Object:
Collaboration graph
[legend]

Data Fields

SemaphoreP_Handle transferComplete
 
HwiP_Handle hwiHandle
 
SPI_TransferMode transferMode
 
SPI_CallbackFxn transferCallbackFxn
 
SPI_Transactiontransaction
 
SPICC3200DMA_FrameSize frameSize
 
SPI_Mode spiMode
 
uint32_t rxFifoTrigger
 
uint32_t txFifoTrigger
 
bool isOpen
 
Power_NotifyObj notifyObj
 
uint32_t bitRate
 
uint32_t dataSize
 
SPI_FrameFormat frameFormat
 

Detailed Description

SPICC3200DMA Object.

The application must not access any member variables of this structure!

Field Documentation

SemaphoreP_Handle SPICC3200DMA_Object::transferComplete
HwiP_Handle SPICC3200DMA_Object::hwiHandle
SPI_TransferMode SPICC3200DMA_Object::transferMode
SPI_CallbackFxn SPICC3200DMA_Object::transferCallbackFxn
SPI_Transaction* SPICC3200DMA_Object::transaction
SPICC3200DMA_FrameSize SPICC3200DMA_Object::frameSize
SPI_Mode SPICC3200DMA_Object::spiMode
uint32_t SPICC3200DMA_Object::rxFifoTrigger
uint32_t SPICC3200DMA_Object::txFifoTrigger
bool SPICC3200DMA_Object::isOpen
Power_NotifyObj SPICC3200DMA_Object::notifyObj
uint32_t SPICC3200DMA_Object::bitRate

SPI bit rate in Hz

uint32_t SPICC3200DMA_Object::dataSize

SPI data frame size in bits

SPI_FrameFormat SPICC3200DMA_Object::frameFormat

SPI frame format


The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated