TI-RTOS for SimpleLink Wireless MCUs  2.14.02.22
Data Fields
SDSPIMSP432_Object Struct Reference

SDSPIMSP432 Object. More...

#include <SDSPIMSP432.h>

Collaboration diagram for SDSPIMSP432_Object:
Collaboration graph
[legend]

Data Fields

uint16_t driveNumber
 
DSTATUS diskState
 
SDSPIMSP432_CardType cardType
 
uint32_t bitRate
 
FATFS filesystem
 
Power_NotifyObj perfChangeNotify
 
uint32_t perfConstraintMask
 

Detailed Description

SDSPIMSP432 Object.

The application must not access any member variables of this structure!

Field Documentation

uint16_t SDSPIMSP432_Object::driveNumber

Drive number used by FatFs

DSTATUS SDSPIMSP432_Object::diskState

Disk status

SDSPIMSP432_CardType SDSPIMSP432_Object::cardType

SDCard Card Command Class (CCC)

uint32_t SDSPIMSP432_Object::bitRate

SPI bus bit rate (Hz)

FATFS SDSPIMSP432_Object::filesystem

FATFS data object

Power_NotifyObj SDSPIMSP432_Object::perfChangeNotify
uint32_t SDSPIMSP432_Object::perfConstraintMask

The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated