TI-RTOS for SimpleLink Wireless MCUs  2.14.02.22
Data Fields
SDSPIEUSCIB_Object Struct Reference

SDSPIEUSCIB Object. More...

#include <SDSPIEUSCIB.h>

Data Fields

uint16_t driveNumber
 
DSTATUS diskState
 
SDSPIEUSCIB_CardType cardType
 
uint32_t bitRate
 
FATFS filesystem
 

Detailed Description

SDSPIEUSCIB Object.

The application must not access any member variables of this structure!

Field Documentation

uint16_t SDSPIEUSCIB_Object::driveNumber

Drive number used by FatFs

DSTATUS SDSPIEUSCIB_Object::diskState

Disk status

SDSPIEUSCIB_CardType SDSPIEUSCIB_Object::cardType

SDCard Card Command Class (CCC)

uint32_t SDSPIEUSCIB_Object::bitRate

SPI bus bit rate (Hz)

FATFS SDSPIEUSCIB_Object::filesystem

FATFS data object


The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated