TI-RTOS for SimpleLink Wireless MCUs  2.14.02.22
Data Fields
PowerCC3200_Wakeup Struct Reference

For wakeup from LPDS or shutdown configuration. More...

#include <PowerCC3200.h>

Data Fields

bool enableGPIOWakeupLPDS
 
bool enableGPIOWakeupShutdown
 
bool enableNetworkWakeupLPDS
 
uint32_t wakeupGPIOSourceLPDS
 
uint32_t wakeupGPIOTypeLPDS
 
uint32_t wakeupGPIOSourceShutdown
 
uint32_t wakeupGPIOTypeShutdown
 

Detailed Description

For wakeup from LPDS or shutdown configuration.

Field Documentation

bool PowerCC3200_Wakeup::enableGPIOWakeupLPDS
bool PowerCC3200_Wakeup::enableGPIOWakeupShutdown
bool PowerCC3200_Wakeup::enableNetworkWakeupLPDS
uint32_t PowerCC3200_Wakeup::wakeupGPIOSourceLPDS
uint32_t PowerCC3200_Wakeup::wakeupGPIOTypeLPDS
uint32_t PowerCC3200_Wakeup::wakeupGPIOSourceShutdown
uint32_t PowerCC3200_Wakeup::wakeupGPIOTypeShutdown

The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated