TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
PWMTiva Hardware attributes. More...
#include <PWMTiva.h>
Data Fields | |
uint32_t | baseAddr |
uint32_t | pwmOutput |
uint32_t | pwmGenOpts |
PWMTiva Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For TivaWare these definitions are found in:
A sample structure is shown below:
uint32_t PWMTiva_HWAttrs::baseAddr |
PWM peripheral base address
uint32_t PWMTiva_HWAttrs::pwmOutput |
Encoded PWM offset address
uint32_t PWMTiva_HWAttrs::pwmGenOpts |
Generator options for PWM