TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
PWMTimerMSP432 Object. More...
#include <PWMTimerMSP432.h>
Data Fields | |
PWMTimerMSP432_Status * | pwmTimerStatus |
uint8_t | pwmCompareOutputBit |
uint8_t | dutyMode |
bool | isOpen |
PWMTimerMSP432 Object.
The application must not access any member variables of this structure!
PWMTimerMSP432_Status* PWMTimerMSP432_Object::pwmTimerStatus |
uint8_t PWMTimerMSP432_Object::pwmCompareOutputBit |
uint8_t PWMTimerMSP432_Object::dutyMode |
bool PWMTimerMSP432_Object::isOpen |