TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
LCD_Buffer used to store data to be printed on the LCD display. More...
#include <LCDDogm1286.h>
Data Fields | |
char * | pcBuffer |
unsigned int | bufSize |
Semaphore_Struct | bufMutex |
LCD_Buffer used to store data to be printed on the LCD display.
A sample structure is shown below:
char* LCD_Buffer::pcBuffer |
Ptr to a buffer with data to be transmitted
unsigned int LCD_Buffer::bufSize |
Size of the buffer
Semaphore_Struct LCD_Buffer::bufMutex |
Semaphore associated with the buffer