![]() |
![]() |
|
TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
I2CMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in: More...
#include <I2CMSP432.h>
Data Fields | |
| uint32_t | baseAddr |
| uint32_t | intNum |
| uint32_t | intPriority |
| uint8_t | clockSource |
I2CMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in:
A sample structure is shown below:
| uint32_t I2CMSP432_HWAttrs::baseAddr |
| uint32_t I2CMSP432_HWAttrs::intNum |
EUSCI_B_I2C Peripheral's base address
| uint32_t I2CMSP432_HWAttrs::intPriority |
EUSCI_B_I2C Peripheral's interrupt vector
| uint8_t I2CMSP432_HWAttrs::clockSource |
EUSCI_B_I2C Peripheral's interrupt priority