xdc.services.spec
Class Persist.Input

java.lang.Object
  extended by java.io.InputStream
      extended by java.io.ObjectInputStream
          extended by xdc.services.spec.Persist.Input
All Implemented Interfaces:
java.io.Closeable, java.io.DataInput, java.io.ObjectInput, java.io.ObjectStreamConstants
Enclosing class:
Persist

public static class Persist.Input
extends java.io.ObjectInputStream

ObjectInputStream that reconstructs references to foreign packages.


Nested Class Summary
 
Nested classes/interfaces inherited from class java.io.ObjectInputStream
java.io.ObjectInputStream.GetField
 
Field Summary
 
Fields inherited from interface java.io.ObjectStreamConstants
baseWireHandle, PROTOCOL_VERSION_1, PROTOCOL_VERSION_2, SC_BLOCK_DATA, SC_ENUM, SC_EXTERNALIZABLE, SC_SERIALIZABLE, SC_WRITE_METHOD, STREAM_MAGIC, STREAM_VERSION, SUBCLASS_IMPLEMENTATION_PERMISSION, SUBSTITUTION_PERMISSION, TC_ARRAY, TC_BASE, TC_BLOCKDATA, TC_BLOCKDATALONG, TC_CLASS, TC_CLASSDESC, TC_ENDBLOCKDATA, TC_ENUM, TC_EXCEPTION, TC_LONGSTRING, TC_MAX, TC_NULL, TC_OBJECT, TC_PROXYCLASSDESC, TC_REFERENCE, TC_RESET, TC_STRING
 
Constructor Summary
Persist.Input(java.lang.String pkgName, java.io.InputStream in, BrowserSession ses)
           
 
Method Summary
protected  java.lang.Object resolveObject(java.lang.Object obj)
           
 
Methods inherited from class java.io.ObjectInputStream
available, close, defaultReadObject, enableResolveObject, read, read, readBoolean, readByte, readChar, readClassDescriptor, readDouble, readFields, readFloat, readFully, readFully, readInt, readLine, readLong, readObject, readObjectOverride, readShort, readStreamHeader, readUnshared, readUnsignedByte, readUnsignedShort, readUTF, registerValidation, resolveClass, resolveProxyClass, skipBytes
 
Methods inherited from class java.io.InputStream
mark, markSupported, read, reset, skip
 
Methods inherited from class java.lang.Object
clone, equals, finalize, getClass, hashCode, notify, notifyAll, toString, wait, wait, wait
 
Methods inherited from interface java.io.ObjectInput
read, skip
 

Constructor Detail

Persist.Input

public Persist.Input(java.lang.String pkgName,
                     java.io.InputStream in,
                     BrowserSession ses)
              throws java.io.IOException
Throws:
java.io.IOException
Method Detail

resolveObject

protected java.lang.Object resolveObject(java.lang.Object obj)
                                  throws java.io.IOException
Overrides:
resolveObject in class java.io.ObjectInputStream
Throws:
java.io.IOException