IPC API  3.30.00.09
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCGateMP_ParamsStructure defining parameters for the GateMP module
oCGateMPApp_Msg
oCHeapBufMP_ExtendedStatsStats structure for HeapBufMP_getExtendedStats()
oCHeapBufMP_ParamsStructure defining parameters for the HeapBufMP module
oCHeapMemMP_ExtendedStatsStats structure for HeapMemMP_getExtendedStats()
oCHeapMemMP_ParamsStructure defining parameters for the HeapMemMP module
oCHeapMultiBufMP_BucketStructure for bucket configuration
oCHeapMultiBufMP_ExtendedStatsStats structure for the HeapMultiBufMP_getExtendedStats() API
oCHeapMultiBufMP_ParamsStructure defining parameters for the HeapMultiBufMP module
oCIpcPower_WugenEvtMaskType representing OMAP's WUGEN_MEVT[0|1] registers
oCListMP_ElemStructure defining a ListMP element
oCListMP_ParamsStructure defining parameter structure for ListMP_create()
oCMessageQ_MsgHeaderRequired first field in every message
oCMessageQ_ParamsStructure defining parameters for MessageQ_create()
oCMessageQ_Params2Structure defining parameters for MessageQ_create2()
oCMmRpc_BufDescMemory buffer descriptor
oCMmRpc_FxnCtxFunction call context structure
oCMmRpc_ParamMmRpc_Param type
oCMmRpc_ParamsInstance create parameters
oCMmRpc_Xlt
oCMmType_FxnSigFunction Signature
oCMmType_FxnSigTabFunction Signature Table
oCMmType_ParamMarshalled Parameter structure
oCMmType_ParamSigParameter Signature
oCMx_ComputeCompute structure
oCMxServer_ComputeCompute structure
oCmy_resource_table
oCNameServer_ParamsNameServer_Handle type
oCRcmClient_MessageRemote Command Message structure
oCRcmClient_Packet
oCRcmClient_ParamsInstance create parameters
oCRcmClient_StructOpaque client structure large enough to hold an instance object
oCRcmServer_FxnDescFunction descriptor
oCRcmServer_FxnDescAryFunction descriptor array
oCRcmServer_ParamsRcmServer Instance create parameters
oCRcmServer_ThreadPoolDescWorker pool descriptor
oCRcmServer_ThreadPoolDescAryWorker pool descriptor array
oCrpmsg_omx_hdr
\CSharedRegion_EntryStructure defining a region
Copyright 2014, Texas Instruments Incorporated