Project
1.0
|
GateMP_Params | Structure defining parameters for the GateMP module |
HeapBufMP_ExtendedStats | Stats structure for the HeapBufMP_getExtendedStats API |
HeapBufMP_Params | Structure defining parameters for the HeapBufMP module |
HeapMemMP_ExtendedStats | Stats structure for the HeapMemMP_getExtendedStats API |
HeapMemMP_Params | Structure defining parameters for the HeapMemMP module |
HeapMultiBufMP_Bucket | Structure for bucket configuration |
HeapMultiBufMP_ExtendedStats | Stats structure for the HeapMultiBufMP_getExtendedStats() API |
HeapMultiBufMP_Params | Structure defining parameters for the HeapMultiBufMP module |
ListMP_Elem | Structure defining a ListMP element |
ListMP_Params | Structure defining parameter structure for ListMP_create() |
MessageQ_MsgHeader | Required first field in every message |
MessageQ_Params | Structure defining parameters for MessageQ_create |
MessageQ_Params2 | Structure defining parameters for MessageQ_create2 |
NameServer_Params | NameServer_Handle type |
SharedRegion_Entry | Structure defining a region |