GateMP.h [code] | Multiple processor gate that provides local and remote context protection |
HeapBufMP.h [code] | Multi-processor fixed-size buffer heap implementation |
HeapMemMP.h [code] | Multi-processor variable size buffer heap implementation |
HeapMultiBufMP.h [code] | Multiple fixed size buffer heap implementation |
HeapQueueMgr.h [code] | Multi-processor fixed-size buffer heap using hardware queues |
Ipc.h [code] | Ipc Manager |
ListMP.h [code] | Multiple processor shared memory list |
MessageQ.h [code] | MessageQ Manager |
MultiProc.h [code] | Processor ID Manager |
NameServer.h [code] | NameServer Manager |
Notify.h [code] | Notification manager for IPC |
SharedRegion.h [code] | Shared memory manager and address translator |