| auddec.h [code] | The AUDDEC audio decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDDEC audio decoder interface |
| auddec1.h [code] | The 1.00 audio decoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.00 Audio Decoder interface |
| audenc.h [code] | The AUDENC audio encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IAUDENC audio encoder interface |
| audenc1.h [code] | The 1.0 audio encoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.0 audio encoder interface |
| CERuntime.h [code] | The Codec Engine Runtime init module. Provides system wide initialization of the Codec Engine Runtime |
| Engine.h [code] | The Codec Engine Runtime. Provides the user an inteface to open and manipulate an engine which can instantiate and communicate with xDAIS algorithms that run either on the local CPU or on a "remote" DSP Server |
| cetools/packages/ti/sdo/utils/trace/gt.h [code] | The "Generic Tracing" module. Provides producers of content the ability to, in a runtime-independant way, add tracing. Also provides consumers of trace-enabled content the mechanisms necessary to enable/disable the various trace statements |
| packages/ti/sdo/ce/trace/gt.h [code] | |
| ialg.h [code] | This header defines all types, constants, and functions defined by XDAIS for algorithms |
| iauddec.h [code] | This header defines all types, constants, and functions shared by all implementations of the audio decoder algorithms |
| iauddec1.h [code] | This header defines all types, constants, and functions shared by all implementations of the audio decoder algorithms |
| iaudenc.h [code] | This header defines all types, constants, and functions shared by all implementations of the audio encoder algorithms |
| iaudenc1.h [code] | This header defines all types, constants, and functions shared by all implementations of the audio encoder algorithms |
| iaudio.h [code] | This header defines all types, constants, enums, and functions that are common across the various audio codecs |
| iimgdec.h [code] | This header defines all types, constants, and functions shared by all implementations of the image decoder algorithms |
| iimgdec1.h [code] | This header defines all types, constants, and functions shared by all implementations of the image decoder algorithms |
| iimgenc.h [code] | This header defines all types, constants, and functions shared by all implementations of the image encoder algorithms |
| iimgenc1.h [code] | This header defines all types, constants, and functions shared by all implementations of the image encoder algorithms |
| imgdec.h [code] | The IMGDEC image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC image decoder interface |
| imgdec1.h [code] | The IMGDEC1 image decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IIMGDEC1 image decoder interface |
| imgenc.h [code] | The IMGENC image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC image encoder interface |
| imgenc1.h [code] | The IMGENC1 image encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IIMGENC1 image encoder interface |
| ispeech.h [code] | This header defines all types, constants, enums, and functions that are common across the various speech codecs |
| ispeech1.h [code] | This header defines all types, constants, enums, and functions that are common across the various speech codecs |
| ispeech1_amr.h [code] | This header defines all types, constants, enums, and functions that are needed for AMR |
| ispeech1_evrc.h [code] | This header defines all types, constants, enums, and functions that are needed for EVRC |
| ispeech1_g723.h [code] | This header defines all types, constants, enums, and functions that are needed for G.723 |
| ispeech1_g726.h [code] | This header defines all types, constants, enums, and functions that are needed for G.726 |
| ispeech1_pcm.h [code] | This header defines all types, constants, enums, and functions that are common across all G.711/PCM speech codecs |
| ispeech1_smv.h [code] | This header defines all types, constants, enums, and functions that are common across all SMV speech codecs |
| ispeech1_wbamr.h [code] | This header defines all types, constants, enums, and functions that are needed for WB-AMR |
| isphdec.h [code] | This header defines all types, constants, and functions shared by all implementations of the speech/voice decoder algorithms |
| isphdec1.h [code] | This header defines all types, constants, and functions shared by all implementations of the speech/voice decoder algorithms |
| isphenc.h [code] | This header defines all types, constants, and functions shared by all implementations of the speech/voice encoder algorithms |
| isphenc1.h [code] | This header defines all types, constants, and functions shared by all implementations of the speech/voice encoder algorithms |
| iuniversal.h [code] | This header defines all types, constants, and functions shared by all implementations of the "universal" XDM algorithm |
| ividanalytics.h [code] | This header defines all types, constants, and functions shared by all implementations of the video analytics algorithms |
| ividdec.h [code] | This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms |
| ividdec1.h [code] | This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms |
| ividdec2.h [code] | This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms |
| split/ividdec2.h [code] | This header defines all types, constants, enums, and functions that are common across all split IVIDDEC2-based codecs |
| ividenc.h [code] | This header defines all types, constants, and functions shared by all implementations of the video encoder algorithms |
| ividenc1.h [code] | This header defines all types, constants, and functions shared by all implementations of the video encoder algorithms |
| ivideo.h [code] | This header defines all types, constants, enums, and functions that are common across the various video codecs |
| ividtranscode.h [code] | This header defines all types, constants, and functions shared by all implementations of the video transcoder algorithms |
| ladclient.h [code] | The Link Arbiter Daemon (LAD) communication interface. Provides wrapper functions to communicate with LAD, allowing a client to: establish a connection to LAD; request startup of a DSP server executable; query DSP status; and release the DSP and disconnect from LAD |
| Memory.h [code] | The Codec Engine OSAL Memory interface. Provides the user an OS-independent Memory abstraction |
| Server.h [code] | The Codec Engine Server Interface. Provides the user an inteface to open and manipulate a Server which contains remote algorithms |
| sphdec.h [code] | The SPHDEC speech decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the xDM ISPHDEC speech decoder interface |
| sphdec1.h [code] | The SPHDEC1 decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHDEC1 speech decoder interface |
| sphenc.h [code] | The SPHENC speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHENC speech encoder interface |
| sphenc1.h [code] | The Speech 1.0 Encoder Codec Interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.0 Speech Encoder interface |
| TraceUtil.h [code] | The Codec Engine utility module for trace |
| universal.h [code] | The "universal" algorithm interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM IUNIVERSAL interface |
| vidanalytics.h [code] | The video analytics codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM video analytics interface |
| viddec.h [code] | The VIDDEC video decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IVIDDEC video decoder interface |
| viddec1.h [code] | The 1.0 video decoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.0 video decoder interface |
| split/viddec2.h [code] | The VIDDEC2 split video decoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM IVIDDEC2FRONT or IVIDDEC2BACK video decoder interface |
| viddec2.h [code] | The VIDDEC2 video decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IVIDDEC2 video decoder interface |
| videnc.h [code] | The VIDENC video encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IVIDENC video encoder interface |
| videnc1.h [code] | The VIDENC1 video encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IVIDENC1 video encoder interface |
| vidtranscode.h [code] | The video transcoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM video transcoder interface |
| visa.h [code] | The Codec Engine System Programming Interface. Provides system developers with services necessary to implement stubs and skeletons |
| xdas.h [code] | This header defines all types and constants used in the XDAS interfaces |
| xdm.h [code] | This header defines all types, constants, and functions shared across the various XDM classes of algorithms |