€cdocutils.nodes document q)�q}q(U nametypesq}q(Xintroduction-linux-fsqˆXtisdk-docker-rootfs-imageqˆXarago-base-tisdk-imageqˆXtisdk-rootfs-imageq ˆXfilesystem-imagesq ˆX filesystemq NXarago-tiny-imageq ˆuUsubstitution_defsq }q(X__SDK_INSTALL_DIR__qcdocutils.nodes substitution_definition q)�q}q(U rawsourceqXV.. |__SDK_INSTALL_DIR__| replace:: ti-processor-sdk-linux-[platformName]-evm-UparentqhUsourceqcdocutils.nodes reprunicode qX source/linux/replacevars.rst.incq…�q}qbUtagnameqUsubstitution_definitionqU attributesq}q(Udupnamesq]Uclassesq]Ubackrefsq ]Uidsq!]Unamesq"]q#hauUlineq$KUdocumentq%hUchildrenq&]q'cdocutils.nodes Text q(X3ti-processor-sdk-linux-[platformName]-evm-q)…�q*}q+(hX3ti-processor-sdk-linux-[platformName]-evm-hhubaubX__SDK_INSTALL_FILE__q,h)�q-}q.(hXe.. |__SDK_INSTALL_FILE__| replace:: ti-processor-sdk-linux-[platform]--Linux-x86-Install.binhhhhhhh}q/(h]h]h ]h!]h"]q0h,auh$Kh%hh&]q1h(XAti-processor-sdk-linux-[platform]--Linux-x86-Install.binq2…�q3}q4(hXAti-processor-sdk-linux-[platform]--Linux-x86-Install.binq5hh-ubaubX__PART_FAMILY_DEVICE_NAMES__q6h)�q7}q8(hX:.. |__PART_FAMILY_DEVICE_NAMES__| replace:: AM437x deviceshhhhhhh}q9(h]h]h ]h!]h"]q:h6auh$Kh%hh&]q;h(XAM437x devicesq<…�q=}q>(hXAM437x deviceshh7ubaubX__FEATURINGMATRIX__q?h)�q@}qA(hX3.. |__FEATURINGMATRIX__| replace:: featuring Matrixhhhhhhh}qB(h]h]h ]h!]h"]qCh?auh$Kh%hh&]qDh(Xfeaturing MatrixqE…�qF}qG(hXfeaturing Matrixhh@ubaubX__PRODUCT_LINE_NAME__qHh)�qI}qJ(hX+.. |__PRODUCT_LINE_NAME__| replace:: Sitarahhhhhhh}qK(h]h]h ]h!]h"]qLhHauh$Kh%hh&]qMh(XSitaraqN…�qO}qP(hXSitarahhIubaubX__SDK_SHORT_NAME__qQh)�qR}qS(hX'.. |__SDK_SHORT_NAME__| replace:: PLSDKhhhhhhh}qT(h]h]h ]h!]h"]qUhQauh$Kh%hh&]qVh(XPLSDKqW…�qX}qY(hXPLSDKqZhhRubaubX__RTOS_UBUNTU_VERSION_LONG__q[h)�q\}q](hXJ.. |__RTOS_UBUNTU_VERSION_LONG__| replace:: 14.04 (64-bit), 16.04 (64-bit)hhhhhhh}q^(h]h]h ]h!]h"]q_h[auh$Kh%hh&]q`h(X14.04 (64-bit), 16.04 (64-bit)qa…�qb}qc(hX14.04 (64-bit), 16.04 (64-bit)hh\ubaubX__SDK_DOWNLOAD_URL__qdh)�qe}qf(hX—.. |__SDK_DOWNLOAD_URL__| replace:: `AM437X-Linux-SDK-Download-page `__hhhhhhh}qg(h]h]h ]h!]h"]qhhdauh$K h%hh&]qicdocutils.nodes reference qj)�qk}ql(hXs`AM437X-Linux-SDK-Download-page `__h}qm(UnameXAM437X-Linux-SDK-Download-pageUrefuriqnXNhttp://software-dl.ti.com/processor-sdk-linux/esd/AM437X/latest/index_FDS.htmlh!]h ]h]h]h"]uhheh&]qoh(XAM437X-Linux-SDK-Download-pageqp…�qq}qr(hUhhkubahU referenceqsubaubX__PART_FAMILY_NAME__qth)�qu}qv(hX*.. |__PART_FAMILY_NAME__| replace:: AM437xhhhhhhh}qw(h]h]h ]h!]h"]qxhtauh$K h%hh&]qyh(XAM437xqz…�q{}q|(hXAM437xhhuubaubX__LINUX_UBUNTU_VERSION_LONG__q}h)�q~}q(hXL.. |__LINUX_UBUNTU_VERSION_LONG__| replace:: 16.04 (64-bit), 18.04 (64-bit) hhhhhhh}q€(h]h]h ]h!]h"]q�h}auh$K h%hh&]q‚h(X16.04 (64-bit), 18.04 (64-bit)qƒ…�q„}q…(hX16.04 (64-bit), 18.04 (64-bit)hh~ubaubX__SDK_FULL_NAME__q†h)�q‡}qˆ(hX4.. |__SDK_FULL_NAME__| replace:: Processor SDK Linuxhhhhhhh}q‰(h]h]h ]h!]h"]qŠh†auh$K h%hh&]q‹h(XProcessor SDK LinuxqŒ…�q�}qŽ(hXProcessor SDK Linuxq�hh‡ubaubX__LINUX_UBUNTU_VERSION_SHORT__q�h)�q‘}q’(hX<.. |__LINUX_UBUNTU_VERSION_SHORT__| replace:: 16.04 or 18.04hhhhhhh}q“(h]h]h ]h!]h"]q”h�auh$K h%hh&]q•h(X16.04 or 18.04q–…�q—}q˜(hX16.04 or 18.04hh‘ubaubX__WINDOWS_SUPPORTED_LONG__q™h)�qš}q›(hX4.. |__WINDOWS_SUPPORTED_LONG__| replace:: 7 (64-bit)hhhhhhh}qœ(h]h]h ]h!]h"]q�h™auh$Kh%hh&]qžh(X 7 (64-bit)qŸ…�q }q¡(hX 7 (64-bit)hhšubaubuUparse_messagesq¢]q£Ucurrent_sourceq¤NU decorationq¥NUautofootnote_startq¦KUnameidsq§}q¨(hUintroduction-linux-fsq©hUtisdk-docker-rootfs-imageqªhUarago-base-tisdk-imageq«h Utisdk-rootfs-imageq¬h Ufilesystem-imagesq­h U filesystemq®h Uarago-tiny-imageq¯uh&]q°(hšhh-h7h@hIhRh\hehuh‡h‘h~cdocutils.nodes comment q±)�q²}q³(hXFhttp://processors.wiki.ti.com/index.php/Processor_SDK_Linux_FilesystemhhhhXKsource/linux/Foundational_Components/Processor_SDK_Linux_Filesystem.rst.incq´…�qµ}q¶bhUcommentq·h}q¸(U xml:spaceq¹Upreserveqºh!]h ]h]h]h"]uh$Kh%hh&]q»h(XFhttp://processors.wiki.ti.com/index.php/Processor_SDK_Linux_Filesystemq¼…�q½}q¾(hUhh²ubaubcdocutils.nodes section q¿)�qÀ}qÁ(hUhhhhµhUsectionqÂh}qÃ(h]h]h ]h!]qÄh®ah"]qÅh auh$Kh%hh&]qÆ(cdocutils.nodes title qÇ)�qÈ}qÉ(hX FilesystemqÊhhÀhhµhUtitleqËh}qÌ(h]h]h ]h!]h"]uh$Kh%hh&]qÍh(X FilesystemqÎ…�qÏ}qÐ(hhÊhhÈubaubcdocutils.nodes rubric qÑ)�qÒ}qÓ(hX IntroductionqÔhhÀhhµhUrubricqÕh}qÖ(h!]q×h©ah ]h]h]h"]qØhauh$Nh%hh&]qÙh(X IntroductionqÚ…�qÛ}qÜ(hhÔhhÒubaubcdocutils.nodes paragraph qÝ)�qÞ}qß(hXEThe |__SDK_FULL_NAME__| provides Filesystem Images that contain programs, scripts, Linux user-space components that abstract various hardware accelerators available in the SoC. The Filesystem can be fully assembled via Yocto, following the instructions `Processor\_SDK\_Building\_The\_SDK `__.hhÀhhµhU paragraphqàh}qá(h]h]h ]h!]h"]uh$K h%hh&]qâ(h(XThe qã…�qä}qå(hXThe hhÞubh(XProcessor SDK Linuxqæ…�qç}qè(hh�hNh$Nh%hhhÞubh(Xæ provides Filesystem Images that contain programs, scripts, Linux user-space components that abstract various hardware accelerators available in the SoC. The Filesystem can be fully assembled via Yocto, following the instructions qé…�qê}që(hXæ provides Filesystem Images that contain programs, scripts, Linux user-space components that abstract various hardware accelerators available in the SoC. The Filesystem can be fully assembled via Yocto, following the instructions hhÞubhj)�qì}qí(hXG`Processor\_SDK\_Building\_The\_SDK `__h}qî(UnameXProcessor_SDK_Building_The_SDKhnXOverview_Building_the_SDK.htmlh!]h ]h]h]h"]uhhÞh&]qïh(XProcessor_SDK_Building_The_SDKqð…�qñ}qò(hUhhìubahhsubh(X.…�qó}qô(hX.hhÞubeubhÑ)�qõ}qö(hXFilesystem Imagesq÷hhÀhhµhhÕh}qø(h!]qùh­ah ]h]h]h"]qúh auh$Nh%hh&]qûh(XFilesystem Imagesqü…�qý}qþ(hh÷hhõubaubhÝ)�qÿ}r(hX€There are different filesystem images provided in the SDK. You'll find them at the SDK Installation directory/filesystem folder.rhhÀhhµhhàh}r(h]h]h ]h!]h"]uh$Kh%hh&]rh(X€There are different filesystem images provided in the SDK. You'll find them at the SDK Installation directory/filesystem folder.r…�r}r(hjhhÿubaubcsphinx.ext.ifconfig ifconfig r)�r}r (hUhhÀhhµhUifconfigr h}r (Uexprr XCONFIG_sdk in ('PLSDK')h!]h ]h]h]h"]uh$Kh%hh&]r (hÑ)�r}r(hXarago-base-tisdk-imagerhjhhµhhÕh}r(h!]rh«ah ]h]h]h"]rhauh$Nh%hh&]rh(Xarago-base-tisdk-imager…�r}r(hjhjubaubhÝ)�r}r(hX–This is the barebones images, intended to be a starting point for users to add packages and create a custom filesystem that suits their project needs.rhjhhµhhàh}r(h]h]h ]h!]h"]uh$Kh%hh&]rh(X–This is the barebones images, intended to be a starting point for users to add packages and create a custom filesystem that suits their project needs.r…�r}r(hjhjubaubeubhÑ)�r }r!(hXtisdk-rootfs-imager"hhÀhhµhhÕh}r#(h!]r$h¬ah ]h]h]h"]r%h auh$Nh%hh&]r&h(Xtisdk-rootfs-imager'…�r(}r)(hj"hj ubaubhÝ)�r*}r+(hX«This is the complete filesystem image, that contains standard Linux commands and features. This also contains the TI component libraries, binaries and out of box examples.r,hhÀhhµhhàh}r-(h]h]h ]h!]h"]uh$K&h%hh&]r.h(X«This is the complete filesystem image, that contains standard Linux commands and features. This also contains the TI component libraries, binaries and out of box examples.r/…�r0}r1(hj,hj*ubaubj)�r2}r3(hUhhÀhhµhj h}r4(j XCONFIG_sdk in ('PLSDK')h!]h ]h]h]h"]uh$K*h%hh&]r5(hÝ)�r6}r7(hXˆFor keystone devices (e.g., K2H/K2K, K2E, K2L, and K2G), two filesystem tarballs are provided due to size limit of the rootfs ubi image:r8hj2hhµhhàh}r9(h]h]h ]h!]h"]uh$K,h%hh&]r:h(XˆFor keystone devices (e.g., K2H/K2K, K2E, K2L, and K2G), two filesystem tarballs are provided due to size limit of the rootfs ubi image:r;…�r<}r=(hj8hj6ubaubcdocutils.nodes bullet_list r>)�r?}r@(hUhj2hhµhU bullet_listrAh}rB(UbulletrCX-h!]h ]h]h]h"]uh$K0h%hh&]rD(cdocutils.nodes list_item rE)�rF}rG(hX]tisdk-server-rootfs-image-k2g-evm.tar.gz: base filesystem image used to create the ubi image.hj?hhµhU list_itemrHh}rI(h]h]h ]h!]h"]uh$Nh%hh&]rJhÝ)�rK}rL(hX]tisdk-server-rootfs-image-k2g-evm.tar.gz: base filesystem image used to create the ubi image.rMhjFhhµhhàh}rN(h]h]h ]h!]h"]uh$K0h&]rOh(X]tisdk-server-rootfs-image-k2g-evm.tar.gz: base filesystem image used to create the ubi image.rP…�rQ}rR(hjMhjKubaubaubjE)�rS}rT(hXtisdk-server-extra-rootfs-image-k2g-evm.tar.gz: complete filesystem image that can be used with NFS and/or SD card (K2G only). hj?hhµhjHh}rU(h]h]h ]h!]h"]uh$Nh%hh&]rVhÝ)�rW}rX(hX~tisdk-server-extra-rootfs-image-k2g-evm.tar.gz: complete filesystem image that can be used with NFS and/or SD card (K2G only).rYhjShhµhhàh}rZ(h]h]h ]h!]h"]uh$K2h&]r[h(X~tisdk-server-extra-rootfs-image-k2g-evm.tar.gz: complete filesystem image that can be used with NFS and/or SD card (K2G only).r\…�r]}r^(hjYhjWubaubaubeubhÑ)�r_}r`(hXtisdk-docker-rootfs-imagerahj2hhµhhÕh}rb(h!]rchªah ]h]h]h"]rdhauh$Nh%hh&]reh(Xtisdk-docker-rootfs-imagerf…�rg}rh(hjahj_ubaubhÝ)�ri}rj(hX¢This is a minimal image with support for Docker. See `Docker Linux Container Runtime `__ for more information.hj2hhµhhàh}rk(h]h]h ]h!]h"]uh$K8h%hh&]rl(h(X5This is a minimal image with support for Docker. See rm…�rn}ro(hX5This is a minimal image with support for Docker. See hjiubhj)�rp}rq(hXW`Docker Linux Container Runtime `__h}rr(UnameXDocker Linux Container RuntimehnX2Foundational_Components/Virtualization/Docker.htmlh!]h ]h]h]h"]uhjih&]rsh(XDocker Linux Container Runtimert…�ru}rv(hUhjpubahhsubh(X for more information.rw…�rx}ry(hX for more information.hjiubeubhÑ)�rz}r{(hXarago-tiny-imager|hj2hhµhhÕh}r}(h!]r~h¯ah ]h]h]h"]rh auh$Nh%hh&]r€h(Xarago-tiny-imager�…�r‚}rƒ(hj|hjzubaubhÝ)�r„}r…(hX€This is the absolute minimal filesystem. The boot files are omitted from this image and systemd has been replaced with sysvinit.r†hj2hhµhhàh}r‡(h]h]h ]h!]h"]uh$K>h%hh&]rˆh(X€This is the absolute minimal filesystem. The boot files are omitted from this image and systemd has been replaced with sysvinit.r‰…�rŠ}r‹(hj†hj„ubaubeubeubehUU transformerrŒNU footnote_refsr�}rŽUrefnamesr�}r�Usymbol_footnotesr‘]r’Uautofootnote_refsr“]r”Usymbol_footnote_refsr•]r–U citationsr—]r˜h%hU current_liner™NUtransform_messagesrš]r›UreporterrœNUid_startr�KU autofootnotesrž]rŸU citation_refsr }r¡Uindirect_targetsr¢]r£Usettingsr¤(cdocutils.frontend Values r¥or¦}r§(Ufootnote_backlinksr¨KUrecord_dependenciesr©NU rfc_base_urlrªUhttps://tools.ietf.org/html/r«U tracebackr¬ˆUpep_referencesr­NUstrip_commentsr®NU toc_backlinksr¯Uentryr°U language_coder±Uenr²U datestampr³NU report_levelr´KU _destinationrµNU halt_levelr¶KU strip_classesr·NhËNUerror_encoding_error_handlerr¸Ubackslashreplacer¹UdebugrºNUembed_stylesheetr»‰Uoutput_encoding_error_handlerr¼Ustrictr½U sectnum_xformr¾KUdump_transformsr¿NU docinfo_xformrÀKUwarning_streamrÁNUpep_file_url_templaterÂUpep-%04drÃUexit_status_levelrÄKUconfigrÅNUstrict_visitorrÆNUcloak_email_addressesrLjUtrim_footnote_reference_spacerȉUenvrÉNUdump_pseudo_xmlrÊNUexpose_internalsrËNUsectsubtitle_xformr̉U source_linkrÍNUrfc_referencesrÎNUoutput_encodingrÏUutf-8rÐU source_urlrÑNUinput_encodingrÒU utf-8-sigrÓU_disable_configrÔNU id_prefixrÕUU tab_widthrÖKUerror_encodingr×UUTF-8rØU_sourcerÙXb/home/gtbldadm/nightlybuilds/processor-sdk-doc/source/linux/Foundational_Components_Filesystem.rstrÚUgettext_compactrÛˆU generatorrÜNUdump_internalsrÝNU smart_quotesrÞ‰U pep_base_urlrßU https://www.python.org/dev/peps/ràUsyntax_highlightráUlongrâUinput_encoding_error_handlerrãj½Uauto_id_prefixräUidråUdoctitle_xformræ‰Ustrip_elements_with_classesrçNU _config_filesrè]réUfile_insertion_enabledrêˆU raw_enabledrëKU dump_settingsrìNubUsymbol_footnote_startríKUidsrî}rï(h©hÒhªj_h«jh¬j h­hõh®hÀh¯jzuUsubstitution_namesrð}rñ(X__sdk_install_dir__hX__sdk_install_file__h,X__part_family_device_names__h6X__featuringmatrix__h?X__linux_ubuntu_version_long__h}X__product_line_name__hHX__sdk_short_name__hQX__rtos_ubuntu_version_long__h[X__sdk_download_url__hdX__part_family_name__htX__sdk_full_name__h†X__linux_ubuntu_version_short__h�X__windows_supported_long__h™uhh%h}rò(h]h!]h ]UsourcejÚh]h"]uU footnotesró]rôUrefidsrõ}röub.