€cdocutils.nodes document q)�q}q(U nametypesq}q(Xintroduction-linux-fsqˆXtisdk-docker-rootfs-imageqˆXarago-base-tisdk-imageqˆXtisdk-rootfs-imageq ˆXfilesystem-imagesq ˆX filesystemq NXarago-tiny-imageq ˆuUsubstitution_defsq }q(X__SDK_INSTALL_DIR__qcdocutils.nodes substitution_definition q)�q}q(U rawsourceqXV.. |__SDK_INSTALL_DIR__| replace:: ti-processor-sdk-linux-[platformName]-evm-UparentqhUsourceqcdocutils.nodes reprunicode qX source/linux/replacevars.rst.incq…�q}qbUtagnameqUsubstitution_definitionqU attributesq}q(Udupnamesq]Uclassesq]Ubackrefsq ]Uidsq!]Unamesq"]q#hauUlineq$KUdocumentq%hUchildrenq&]q'cdocutils.nodes Text q(X3ti-processor-sdk-linux-[platformName]-evm-q)…�q*}q+(hX3ti-processor-sdk-linux-[platformName]-evm-hhubaubX__SDK_INSTALL_FILE__q,h)�q-}q.(hXe.. |__SDK_INSTALL_FILE__| replace:: ti-processor-sdk-linux-[platform]--Linux-x86-Install.binhhhhhhh}q/(h]h]h ]h!]h"]q0h,auh$Kh%hh&]q1h(XAti-processor-sdk-linux-[platform]--Linux-x86-Install.binq2…�q3}q4(hXAti-processor-sdk-linux-[platform]--Linux-x86-Install.binq5hh-ubaubX__PART_FAMILY_DEVICE_NAMES__q6h)�q7}q8(hX:.. |__PART_FAMILY_DEVICE_NAMES__| replace:: AM335x deviceshhhhhhh}q9(h]h]h ]h!]h"]q:h6auh$Kh%hh&]q;h(XAM335x devicesq<…�q=}q>(hXAM335x deviceshh7ubaubX__FEATURINGMATRIX__q?h)�q@}qA(hX3.. |__FEATURINGMATRIX__| replace:: featuring Matrixhhhhhhh}qB(h]h]h ]h!]h"]qCh?auh$Kh%hh&]qDh(Xfeaturing MatrixqE…�qF}qG(hXfeaturing MatrixqHhh@ubaubX__PRODUCT_LINE_NAME__qIh)�qJ}qK(hX+.. |__PRODUCT_LINE_NAME__| replace:: Sitarahhhhhhh}qL(h]h]h ]h!]h"]qMhIauh$Kh%hh&]qNh(XSitaraqO…�qP}qQ(hXSitarahhJubaubX__SDK_SHORT_NAME__qRh)�qS}qT(hX'.. |__SDK_SHORT_NAME__| replace:: PLSDKhhhhhhh}qU(h]h]h ]h!]h"]qVhRauh$Kh%hh&]qWh(XPLSDKqX…�qY}qZ(hXPLSDKhhSubaubX__RTOS_UBUNTU_VERSION_LONG__q[h)�q\}q](hXJ.. |__RTOS_UBUNTU_VERSION_LONG__| replace:: 14.04 (64-bit), 16.04 (64-bit)hhhhhhh}q^(h]h]h ]h!]h"]q_h[auh$Kh%hh&]q`h(X14.04 (64-bit), 16.04 (64-bit)qa…�qb}qc(hX14.04 (64-bit), 16.04 (64-bit)qdhh\ubaubX__SDK_DOWNLOAD_URL__qeh)�qf}qg(hX—.. |__SDK_DOWNLOAD_URL__| replace:: `AM335X-Linux-SDK-Download-page `__hhhhhhh}qh(h]h]h ]h!]h"]qiheauh$K h%hh&]qjcdocutils.nodes reference qk)�ql}qm(hXs`AM335X-Linux-SDK-Download-page `__h}qn(UnameXAM335X-Linux-SDK-Download-pageUrefuriqoXNhttp://software-dl.ti.com/processor-sdk-linux/esd/AM335X/latest/index_FDS.htmlh!]h ]h]h]h"]uhhfh&]qph(XAM335X-Linux-SDK-Download-pageqq…�qr}qs(hUhhlubahU referenceqtubaubX__PART_FAMILY_NAME__quh)�qv}qw(hX*.. |__PART_FAMILY_NAME__| replace:: AM335xhhhhhhh}qx(h]h]h ]h!]h"]qyhuauh$K h%hh&]qzh(XAM335xq{…�q|}q}(hXAM335xhhvubaubX__LINUX_UBUNTU_VERSION_LONG__q~h)�q}q€(hXL.. |__LINUX_UBUNTU_VERSION_LONG__| replace:: 16.04 (64-bit), 18.04 (64-bit) hhhhhhh}q�(h]h]h ]h!]h"]q‚h~auh$K h%hh&]qƒh(X16.04 (64-bit), 18.04 (64-bit)q„…�q…}q†(hX16.04 (64-bit), 18.04 (64-bit)hhubaubX__SDK_FULL_NAME__q‡h)�qˆ}q‰(hX4.. |__SDK_FULL_NAME__| replace:: Processor SDK Linuxhhhhhhh}qŠ(h]h]h ]h!]h"]q‹h‡auh$K h%hh&]qŒh(XProcessor SDK Linuxq�…�qŽ}q�(hXProcessor SDK Linuxq�hhˆubaubX__LINUX_UBUNTU_VERSION_SHORT__q‘h)�q’}q“(hX<.. |__LINUX_UBUNTU_VERSION_SHORT__| replace:: 16.04 or 18.04hhhhhhh}q”(h]h]h ]h!]h"]q•h‘auh$K h%hh&]q–h(X16.04 or 18.04q—…�q˜}q™(hX16.04 or 18.04hh’ubaubX__WINDOWS_SUPPORTED_LONG__qšh)�q›}qœ(hX4.. |__WINDOWS_SUPPORTED_LONG__| replace:: 7 (64-bit)hhhhhhh}q�(h]h]h ]h!]h"]qžhšauh$Kh%hh&]qŸh(X 7 (64-bit)q …�q¡}q¢(hX 7 (64-bit)hh›ubaubuUparse_messagesq£]q¤Ucurrent_sourceq¥NU decorationq¦NUautofootnote_startq§KUnameidsq¨}q©(hUintroduction-linux-fsqªhUtisdk-docker-rootfs-imageq«hUarago-base-tisdk-imageq¬h Utisdk-rootfs-imageq­h Ufilesystem-imagesq®h U filesystemq¯h Uarago-tiny-imageq°uh&]q±(h›hh-h7h@hJhSh\hfhvhˆh’hcdocutils.nodes comment q²)�q³}q´(hXFhttp://processors.wiki.ti.com/index.php/Processor_SDK_Linux_FilesystemhhhhXKsource/linux/Foundational_Components/Processor_SDK_Linux_Filesystem.rst.incqµ…�q¶}q·bhUcommentq¸h}q¹(U xml:spaceqºUpreserveq»h!]h ]h]h]h"]uh$Kh%hh&]q¼h(XFhttp://processors.wiki.ti.com/index.php/Processor_SDK_Linux_Filesystemq½…�q¾}q¿(hUhh³ubaubcdocutils.nodes section qÀ)�qÁ}qÂ(hUhhhh¶hUsectionqÃh}qÄ(h]h]h ]h!]qÅh¯ah"]qÆh auh$Kh%hh&]qÇ(cdocutils.nodes title qÈ)�qÉ}qÊ(hX FilesystemqËhhÁhh¶hUtitleqÌh}qÍ(h]h]h ]h!]h"]uh$Kh%hh&]qÎh(X FilesystemqÏ…�qÐ}qÑ(hhËhhÉubaubcdocutils.nodes rubric qÒ)�qÓ}qÔ(hX IntroductionqÕhhÁhh¶hUrubricqÖh}q×(h!]qØhªah ]h]h]h"]qÙhauh$Nh%hh&]qÚh(X IntroductionqÛ…�qÜ}qÝ(hhÕhhÓubaubcdocutils.nodes paragraph qÞ)�qß}qà(hXEThe |__SDK_FULL_NAME__| provides Filesystem Images that contain programs, scripts, Linux user-space components that abstract various hardware accelerators available in the SoC. The Filesystem can be fully assembled via Yocto, following the instructions `Processor\_SDK\_Building\_The\_SDK `__.hhÁhh¶hU paragraphqáh}qâ(h]h]h ]h!]h"]uh$K h%hh&]qã(h(XThe qä…�qå}qæ(hXThe hhßubh(XProcessor SDK Linuxqç…�qè}qé(hh�hNh$Nh%hhhßubh(Xæ provides Filesystem Images that contain programs, scripts, Linux user-space components that abstract various hardware accelerators available in the SoC. The Filesystem can be fully assembled via Yocto, following the instructions qê…�që}qì(hXæ provides Filesystem Images that contain programs, scripts, Linux user-space components that abstract various hardware accelerators available in the SoC. The Filesystem can be fully assembled via Yocto, following the instructions hhßubhk)�qí}qî(hXG`Processor\_SDK\_Building\_The\_SDK `__h}qï(UnameXProcessor_SDK_Building_The_SDKhoXOverview_Building_the_SDK.htmlh!]h ]h]h]h"]uhhßh&]qðh(XProcessor_SDK_Building_The_SDKqñ…�qò}qó(hUhhíubahhtubh(X.…�qô}qõ(hX.hhßubeubhÒ)�qö}q÷(hXFilesystem ImagesqøhhÁhh¶hhÖh}qù(h!]qúh®ah ]h]h]h"]qûh auh$Nh%hh&]qüh(XFilesystem Imagesqý…�qþ}qÿ(hhøhhöubaubhÞ)�r}r(hX€There are different filesystem images provided in the SDK. You'll find them at the SDK Installation directory/filesystem folder.rhhÁhh¶hháh}r(h]h]h ]h!]h"]uh$Kh%hh&]rh(X€There are different filesystem images provided in the SDK. You'll find them at the SDK Installation directory/filesystem folder.r…�r}r(hjhjubaubcsphinx.ext.ifconfig ifconfig r)�r }r (hUhhÁhh¶hUifconfigr h}r (Uexprr XCONFIG_sdk in ('PLSDK')h!]h ]h]h]h"]uh$Kh%hh&]r(hÒ)�r}r(hXarago-base-tisdk-imagerhj hh¶hhÖh}r(h!]rh¬ah ]h]h]h"]rhauh$Nh%hh&]rh(Xarago-base-tisdk-imager…�r}r(hjhjubaubhÞ)�r}r(hX–This is the barebones images, intended to be a starting point for users to add packages and create a custom filesystem that suits their project needs.rhj hh¶hháh}r(h]h]h ]h!]h"]uh$Kh%hh&]rh(X–This is the barebones images, intended to be a starting point for users to add packages and create a custom filesystem that suits their project needs.r…�r}r (hjhjubaubeubhÒ)�r!}r"(hXtisdk-rootfs-imager#hhÁhh¶hhÖh}r$(h!]r%h­ah ]h]h]h"]r&h auh$Nh%hh&]r'h(Xtisdk-rootfs-imager(…�r)}r*(hj#hj!ubaubhÞ)�r+}r,(hX«This is the complete filesystem image, that contains standard Linux commands and features. This also contains the TI component libraries, binaries and out of box examples.r-hhÁhh¶hháh}r.(h]h]h ]h!]h"]uh$K&h%hh&]r/h(X«This is the complete filesystem image, that contains standard Linux commands and features. This also contains the TI component libraries, binaries and out of box examples.r0…�r1}r2(hj-hj+ubaubj)�r3}r4(hUhhÁhh¶hj h}r5(j XCONFIG_sdk in ('PLSDK')h!]h ]h]h]h"]uh$K*h%hh&]r6(hÞ)�r7}r8(hXˆFor keystone devices (e.g., K2H/K2K, K2E, K2L, and K2G), two filesystem tarballs are provided due to size limit of the rootfs ubi image:r9hj3hh¶hháh}r:(h]h]h ]h!]h"]uh$K,h%hh&]r;h(XˆFor keystone devices (e.g., K2H/K2K, K2E, K2L, and K2G), two filesystem tarballs are provided due to size limit of the rootfs ubi image:r<…�r=}r>(hj9hj7ubaubcdocutils.nodes bullet_list r?)�r@}rA(hUhj3hh¶hU bullet_listrBh}rC(UbulletrDX-h!]h ]h]h]h"]uh$K0h%hh&]rE(cdocutils.nodes list_item rF)�rG}rH(hX]tisdk-server-rootfs-image-k2g-evm.tar.gz: base filesystem image used to create the ubi image.hj@hh¶hU list_itemrIh}rJ(h]h]h ]h!]h"]uh$Nh%hh&]rKhÞ)�rL}rM(hX]tisdk-server-rootfs-image-k2g-evm.tar.gz: base filesystem image used to create the ubi image.rNhjGhh¶hháh}rO(h]h]h ]h!]h"]uh$K0h&]rPh(X]tisdk-server-rootfs-image-k2g-evm.tar.gz: base filesystem image used to create the ubi image.rQ…�rR}rS(hjNhjLubaubaubjF)�rT}rU(hXtisdk-server-extra-rootfs-image-k2g-evm.tar.gz: complete filesystem image that can be used with NFS and/or SD card (K2G only). hj@hh¶hjIh}rV(h]h]h ]h!]h"]uh$Nh%hh&]rWhÞ)�rX}rY(hX~tisdk-server-extra-rootfs-image-k2g-evm.tar.gz: complete filesystem image that can be used with NFS and/or SD card (K2G only).rZhjThh¶hháh}r[(h]h]h ]h!]h"]uh$K2h&]r\h(X~tisdk-server-extra-rootfs-image-k2g-evm.tar.gz: complete filesystem image that can be used with NFS and/or SD card (K2G only).r]…�r^}r_(hjZhjXubaubaubeubhÒ)�r`}ra(hXtisdk-docker-rootfs-imagerbhj3hh¶hhÖh}rc(h!]rdh«ah ]h]h]h"]rehauh$Nh%hh&]rfh(Xtisdk-docker-rootfs-imagerg…�rh}ri(hjbhj`ubaubhÞ)�rj}rk(hX¢This is a minimal image with support for Docker. See `Docker Linux Container Runtime `__ for more information.hj3hh¶hháh}rl(h]h]h ]h!]h"]uh$K8h%hh&]rm(h(X5This is a minimal image with support for Docker. See rn…�ro}rp(hX5This is a minimal image with support for Docker. See hjjubhk)�rq}rr(hXW`Docker Linux Container Runtime `__h}rs(UnameXDocker Linux Container RuntimehoX2Foundational_Components/Virtualization/Docker.htmlh!]h ]h]h]h"]uhjjh&]rth(XDocker Linux Container Runtimeru…�rv}rw(hUhjqubahhtubh(X for more information.rx…�ry}rz(hX for more information.hjjubeubhÒ)�r{}r|(hXarago-tiny-imager}hj3hh¶hhÖh}r~(h!]rh°ah ]h]h]h"]r€h auh$Nh%hh&]r�h(Xarago-tiny-imager‚…�rƒ}r„(hj}hj{ubaubhÞ)�r…}r†(hX€This is the absolute minimal filesystem. The boot files are omitted from this image and systemd has been replaced with sysvinit.r‡hj3hh¶hháh}rˆ(h]h]h ]h!]h"]uh$K>h%hh&]r‰h(X€This is the absolute minimal filesystem. The boot files are omitted from this image and systemd has been replaced with sysvinit.rŠ…�r‹}rŒ(hj‡hj…ubaubeubeubehUU transformerr�NU footnote_refsrŽ}r�Urefnamesr�}r‘Usymbol_footnotesr’]r“Uautofootnote_refsr”]r•Usymbol_footnote_refsr–]r—U citationsr˜]r™h%hU current_lineršNUtransform_messagesr›]rœUreporterr�NUid_startržKU autofootnotesrŸ]r U citation_refsr¡}r¢Uindirect_targetsr£]r¤Usettingsr¥(cdocutils.frontend Values r¦or§}r¨(Ufootnote_backlinksr©KUrecord_dependenciesrªNU rfc_base_urlr«Uhttps://tools.ietf.org/html/r¬U tracebackr­ˆUpep_referencesr®NUstrip_commentsr¯NU toc_backlinksr°Uentryr±U language_coder²Uenr³U datestampr´NU report_levelrµKU _destinationr¶NU halt_levelr·KU strip_classesr¸NhÌNUerror_encoding_error_handlerr¹UbackslashreplacerºUdebugr»NUembed_stylesheetr¼‰Uoutput_encoding_error_handlerr½Ustrictr¾U sectnum_xformr¿KUdump_transformsrÀNU docinfo_xformrÁKUwarning_streamrÂNUpep_file_url_templaterÃUpep-%04drÄUexit_status_levelrÅKUconfigrÆNUstrict_visitorrÇNUcloak_email_addressesrȈUtrim_footnote_reference_spacerɉUenvrÊNUdump_pseudo_xmlrËNUexpose_internalsrÌNUsectsubtitle_xformr͉U source_linkrÎNUrfc_referencesrÏNUoutput_encodingrÐUutf-8rÑU source_urlrÒNUinput_encodingrÓU utf-8-sigrÔU_disable_configrÕNU id_prefixrÖUU tab_widthr×KUerror_encodingrØUUTF-8rÙU_sourcerÚXb/home/gtbldadm/nightlybuilds/processor-sdk-doc/source/linux/Foundational_Components_Filesystem.rstrÛUgettext_compactr܈U generatorrÝNUdump_internalsrÞNU smart_quotesr߉U pep_base_urlràU https://www.python.org/dev/peps/ráUsyntax_highlightrâUlongrãUinput_encoding_error_handlerräj¾Uauto_id_prefixråUidræUdoctitle_xformrç‰Ustrip_elements_with_classesrèNU _config_filesré]Ufile_insertion_enabledrêˆU raw_enabledrëKU dump_settingsrìNubUsymbol_footnote_startríKUidsrî}rï(hªhÓh«j`h¬jh­j!h®höh¯hÁh°j{uUsubstitution_namesrð}rñ(X__sdk_install_dir__hX__sdk_install_file__h,X__part_family_device_names__h6X__featuringmatrix__h?X__linux_ubuntu_version_long__h~X__product_line_name__hIX__sdk_short_name__hRX__rtos_ubuntu_version_long__h[X__sdk_download_url__heX__part_family_name__huX__sdk_full_name__h‡X__linux_ubuntu_version_short__h‘X__windows_supported_long__hšuhh%h}rò(h]h!]h ]UsourcejÛh]h"]uU footnotesró]rôUrefidsrõ}röub.