![]() |
![]() |
Functions | |
| VXLIB_STATUS | VXLIB_convertDepth_i16s_o8u (const int16_t src[restrict], const VXLIB_bufParams2D_t *src_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, uint32_t shift, uint8_t policy) |
| VXLIB_STATUS | VXLIB_convertDepth_i16s_o8u_checkParams (const int16_t src[], const VXLIB_bufParams2D_t *src_addr, const uint8_t dst[], const VXLIB_bufParams2D_t *dst_addr, uint32_t shift, uint8_t policy) |
| VXLIB_STATUS VXLIB_convertDepth_i16s_o8u | ( | const int16_t | src[restrict], | |
| const VXLIB_bufParams2D_t * | src_addr, | |||
| uint8_t | dst[restrict], | |||
| const VXLIB_bufParams2D_t * | dst_addr, | |||
| uint32_t | shift, | |||
| uint8_t | policy | |||
| ) |
For Wrap Policy:
dst(x,y) = ((uint8)(src(x,y) >> shift));
For Saturate Policy:
int16 value = src(x,y) >> shift;
value = value < 0 ? 0 : value;
value = value > 255 ? 255 : value;
dst(x,y) = (uint8)value;
| [in] | src[] | Pointer to array containing first input image (SQ15.0) |
| [in] | src_addr[] | Pointer to structure containing dimensional information of src |
| [out] | dst[] | Pointer to array containing output image (UQ8.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
| [in] | shift | Parameter indicating shift value; valid for 0 <= shift < 8 |
| [in] | policy | Parameter indicating overflow policy |
| VXLIB_STATUS VXLIB_convertDepth_i16s_o8u_checkParams | ( | const int16_t | src[], | |
| const VXLIB_bufParams2D_t * | src_addr, | |||
| const uint8_t | dst[], | |||
| const VXLIB_bufParams2D_t * | dst_addr, | |||
| uint32_t | shift, | |||
| uint8_t | policy | |||
| ) |
| [in] | src[] | Pointer to array containing first input image (SQ15.0) |
| [in] | src_addr[] | Pointer to structure containing dimensional information of src |
| [out] | dst[] | Pointer to array containing output image (UQ8.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
| [in] | shift | Parameter indicating shift value; valid for 0 <= shift < 8 |
| [in] | policy | Parameter indicating overflow policy |