![]() |
![]() |
Functions | |
| VXLIB_STATUS | VXLIB_colorConvert_IYUVtoRGB_i8u_o8u (const uint8_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, const uint8_t src2[restrict], const VXLIB_bufParams2D_t *src2_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, uint8_t src_space) |
| VXLIB_STATUS | VXLIB_colorConvert_IYUVtoRGB_i8u_o8u_checkParams (const uint8_t src0[], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[], const VXLIB_bufParams2D_t *src1_addr, const uint8_t src2[], const VXLIB_bufParams2D_t *src2_addr, const uint8_t dst[], const VXLIB_bufParams2D_t *dst_addr, uint8_t src_space) |
| VXLIB_STATUS VXLIB_colorConvert_IYUVtoRGB_i8u_o8u | ( | const uint8_t | src0[restrict], | |
| const VXLIB_bufParams2D_t * | src0_addr, | |||
| const uint8_t | src1[restrict], | |||
| const VXLIB_bufParams2D_t * | src1_addr, | |||
| const uint8_t | src2[restrict], | |||
| const VXLIB_bufParams2D_t * | src2_addr, | |||
| uint8_t | dst[restrict], | |||
| const VXLIB_bufParams2D_t * | dst_addr, | |||
| uint8_t | src_space | |||
| ) |
BT.709
R'= Y' + 0.0000*U + 1.5748*V
G'= Y' - 0.1873*U - 0.4681*V
B'= Y' + 1.8556*U + 0.0000*V
BT.601
R'= Y' + 0.000*U + 1.403*V
G'= Y' - 0.344*U - 0.714*V
B'= Y' + 1.773*U + 0.000*V
| [in] | src0[] | Pointer to array containing input luma plane (UQ8.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing input U plane (UQ8.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [in] | src2[] | Pointer to array containing input V plane (UQ8.0) |
| [in] | src2_addr[] | Pointer to structure containing dimensional information of src2 |
| [out] | dst[] | Pointer to array containing output RGB image (UQ8.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
| [in] | src_space | Parameter indicating the color space of src |
| VXLIB_STATUS VXLIB_colorConvert_IYUVtoRGB_i8u_o8u_checkParams | ( | const uint8_t | src0[], | |
| const VXLIB_bufParams2D_t * | src0_addr, | |||
| const uint8_t | src1[], | |||
| const VXLIB_bufParams2D_t * | src1_addr, | |||
| const uint8_t | src2[], | |||
| const VXLIB_bufParams2D_t * | src2_addr, | |||
| const uint8_t | dst[], | |||
| const VXLIB_bufParams2D_t * | dst_addr, | |||
| uint8_t | src_space | |||
| ) |
| [in] | src0[] | Pointer to array containing input luma plane (UQ8.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing input U plane (UQ8.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [in] | src2[] | Pointer to array containing input V plane (UQ8.0) |
| [in] | src2_addr[] | Pointer to structure containing dimensional information of src2 |
| [out] | dst[] | Pointer to array containing output RGB image (UQ8.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
| [in] | src_space | Parameter indicating the color space of src |