![]() |
![]() |
Functions | |
| VXLIB_STATUS | VXLIB_channelCombine_4to1_i8u_o8u (const uint8_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, const uint8_t src2[restrict], const VXLIB_bufParams2D_t *src2_addr, const uint8_t src3[restrict], const VXLIB_bufParams2D_t *src3_addr, uint8_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr) |
| VXLIB_STATUS | VXLIB_channelCombine_4to1_i8u_o8u_checkParams (const uint8_t src0[], const VXLIB_bufParams2D_t *src0_addr, const uint8_t src1[], const VXLIB_bufParams2D_t *src1_addr, const uint8_t src2[], const VXLIB_bufParams2D_t *src2_addr, const uint8_t src3[], const VXLIB_bufParams2D_t *src3_addr, const uint8_t dst[], const VXLIB_bufParams2D_t *dst_addr) |
| VXLIB_STATUS VXLIB_channelCombine_4to1_i8u_o8u | ( | const uint8_t | src0[restrict], | |
| const VXLIB_bufParams2D_t * | src0_addr, | |||
| const uint8_t | src1[restrict], | |||
| const VXLIB_bufParams2D_t * | src1_addr, | |||
| const uint8_t | src2[restrict], | |||
| const VXLIB_bufParams2D_t * | src2_addr, | |||
| const uint8_t | src3[restrict], | |||
| const VXLIB_bufParams2D_t * | src3_addr, | |||
| uint8_t | dst[restrict], | |||
| const VXLIB_bufParams2D_t * | dst_addr | |||
| ) |
dst(x) = src0(x)
dst(x + 1) = src1(x)
dst(x + 2) = src2(x)
dst(x + 3) = src3(x)
| [in] | src0[] | Pointer to array containing first input image (UQ8.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing second input image (UQ8.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [in] | src2[] | Pointer to array containing third input image (UQ8.0) |
| [in] | src2_addr[] | Pointer to structure containing dimensional information of src2 |
| [in] | src3[] | Pointer to array containing fourth input image (UQ8.0) |
| [in] | src3_addr[] | Pointer to structure containing dimensional information of src3 |
| [out] | dst[] | Pointer to array containing output image (UQ8.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
| VXLIB_STATUS VXLIB_channelCombine_4to1_i8u_o8u_checkParams | ( | const uint8_t | src0[], | |
| const VXLIB_bufParams2D_t * | src0_addr, | |||
| const uint8_t | src1[], | |||
| const VXLIB_bufParams2D_t * | src1_addr, | |||
| const uint8_t | src2[], | |||
| const VXLIB_bufParams2D_t * | src2_addr, | |||
| const uint8_t | src3[], | |||
| const VXLIB_bufParams2D_t * | src3_addr, | |||
| const uint8_t | dst[], | |||
| const VXLIB_bufParams2D_t * | dst_addr | |||
| ) |
| [in] | src0[] | Pointer to array containing first input image (UQ8.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing second input image (UQ8.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [in] | src2[] | Pointer to array containing third input image (UQ8.0) |
| [in] | src2_addr[] | Pointer to structure containing dimensional information of src2 |
| [in] | src3[] | Pointer to array containing fourth input image (UQ8.0) |
| [in] | src3_addr[] | Pointer to structure containing dimensional information of src3 |
| [out] | dst[] | Pointer to array containing output image (UQ8.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |