![]() |
![]() |
Functions | |
| VXLIB_STATUS | VXLIB_add_i16s_i16s_o16s (const int16_t src0[restrict], const VXLIB_bufParams2D_t *src0_addr, const int16_t src1[restrict], const VXLIB_bufParams2D_t *src1_addr, int16_t dst[restrict], const VXLIB_bufParams2D_t *dst_addr, uint16_t overflow_policy) |
| VXLIB_STATUS | VXLIB_add_i16s_i16s_o16s_checkParams (const int16_t src0[], const VXLIB_bufParams2D_t *src0_addr, const int16_t src1[], const VXLIB_bufParams2D_t *src1_addr, const int16_t dst[], const VXLIB_bufParams2D_t *dst_addr, uint16_t overflow_policy) |
| VXLIB_STATUS VXLIB_add_i16s_i16s_o16s | ( | const int16_t | src0[restrict], | |
| const VXLIB_bufParams2D_t * | src0_addr, | |||
| const int16_t | src1[restrict], | |||
| const VXLIB_bufParams2D_t * | src1_addr, | |||
| int16_t | dst[restrict], | |||
| const VXLIB_bufParams2D_t * | dst_addr, | |||
| uint16_t | overflow_policy | |||
| ) |
dst(x,y) = src0(x,y) + src1(x,y)
| [in] | src0[] | Pointer to array containing first input image (SQ15.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing second input image (SQ15.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [out] | dst[] | Pointer to array containing output image (SQ15.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
| [in] | overflow_policy | Parameter indicating overflow policy |
| VXLIB_STATUS VXLIB_add_i16s_i16s_o16s_checkParams | ( | const int16_t | src0[], | |
| const VXLIB_bufParams2D_t * | src0_addr, | |||
| const int16_t | src1[], | |||
| const VXLIB_bufParams2D_t * | src1_addr, | |||
| const int16_t | dst[], | |||
| const VXLIB_bufParams2D_t * | dst_addr, | |||
| uint16_t | overflow_policy | |||
| ) |
| [in] | src0[] | Pointer to array containing first input image (SQ15.0) |
| [in] | src0_addr[] | Pointer to structure containing dimensional information of src0 |
| [in] | src1[] | Pointer to array containing second input image (SQ15.0) |
| [in] | src1_addr[] | Pointer to structure containing dimensional information of src1 |
| [out] | dst[] | Pointer to array containing output image (SQ15.0) |
| [in] | dst_addr[] | Pointer to structure containing dimensional information of dst |
| [in] | overflow_policy | Parameter indicating overflow policy |