![]() |
Vision Apps User Guide
|
Structure containing DSS resources information. This enables display sharing between two different softwares. More...
#include <app_dss.h>
Data Fields | |
| uint32_t | isPipeAvailable [APP_DSS_VID_PIPE_ID_MAX] |
| uint32_t | isOverlayAvailable [APP_DSS_OVERLAY_ID_MAX] |
| uint32_t | isPortAvailable [APP_DSS_VP_ID_MAX] |
| uint32_t | isDpAvailable |
| uint32_t | isDsiAvailable |
Structure containing DSS resources information. This enables display sharing between two different softwares.
| uint32_t app_dss_init_params_t::isPipeAvailable[APP_DSS_VID_PIPE_ID_MAX] |
Ids for available video pipes
| uint32_t app_dss_init_params_t::isOverlayAvailable[APP_DSS_OVERLAY_ID_MAX] |
Ids for available overlays
| uint32_t app_dss_init_params_t::isPortAvailable[APP_DSS_VP_ID_MAX] |
Ids for available video ports
| uint32_t app_dss_init_params_t::isDpAvailable |
Is display port available
| uint32_t app_dss_init_params_t::isDsiAvailable |
Is DSI available