![]() |
PDK API Guide for J721E
|
Application Interfaces provided by DS90UB953 FPD-Link device library.
Functions | |
| Board_STATUS | Board_fpdUb953CfgPG (void *handle, Board_FpdModuleObj *fpdModParams, uint32_t pgType) |
| FPD ub953 pattern generation configurations. More... | |
| Board_STATUS | Board_fpdUb953SerInit (void *handle, Board_FpdModuleObj *fpdModParams) |
| Initializes the FPD UB953 module. More... | |
| Board_STATUS | Board_fpdUb953DesInitFusionBoardTIDA1130 (void *handle, Board_FpdModuleObj *fpdModParams) |
| Initializes the FPD UB953 module for OV2775 sensor module. More... | |
| Board_STATUS | Board_fpdUb953Cfg (void *handle, Board_FpdModuleObj *fpdModParams, Board_I2cRegProgObj *ub953Cfg) |
| FPD ub953 pattern generation configurations. More... | |
| Board_STATUS Board_fpdUb953CfgPG | ( | void * | handle, |
| Board_FpdModuleObj * | fpdModParams, | ||
| uint32_t | pgType | ||
| ) |
FPD ub953 pattern generation configurations.
This function is used for configuring the pattern generator for FPD UB953
| handle | [IN] Low level driver handle |
| fpdModParams | [IN] FPD module params |
| pgType | [IN] Pattern Generation Type See DESUB953_patternType for details. |
| Board_STATUS Board_fpdUb953SerInit | ( | void * | handle, |
| Board_FpdModuleObj * | fpdModParams | ||
| ) |
Initializes the FPD UB953 module.
This function is used to initialize the fpd ub953 module
| handle | [IN] Low level driver handle |
| fpdModParams | [IN] FPD module params |
| Board_STATUS Board_fpdUb953DesInitFusionBoardTIDA1130 | ( | void * | handle, |
| Board_FpdModuleObj * | fpdModParams | ||
| ) |
Initializes the FPD UB953 module for OV2775 sensor module.
This function is used to initialize the fpd ub953 module for OV2775 sensor
| handle | [IN] Low level driver handle |
| fpdModParams | [IN] FPD module params ] * |
| Board_STATUS Board_fpdUb953Cfg | ( | void * | handle, |
| Board_FpdModuleObj * | fpdModParams, | ||
| Board_I2cRegProgObj * | ub953Cfg | ||
| ) |
FPD ub953 pattern generation configurations.
This function is used for configuring the pattern generator for FPD UB953
| handle | [IN] Low level driver handle |
| fpdModParams | [IN] FPD module params |
| ub953Cfg | [IN] Configuration Info |