![]() |
PDK API Guide for AM65xx
|
Data Structures | |
| struct | CSL_CPGMAC_SL_VERSION |
| Holds the Sliver submodule's version info. More... | |
| struct | CSL_CPGMAC_SL_MACSTATUS |
| Holds MAC status register contents. More... | |
| #define CSL_CPGMAC_SL_MACCONTROL_FULLDUPLEX_EN (1 << 0u) |
MAC control register configuration definitions.
Constants for passing parameters to the functions.Enable full duplex mode
| #define CSL_CPGMAC_SL_MACCONTROL_LOOPBACK_EN (1 << 1u) |
Enable loopback mode
| #define CSL_CPGMAC_SL_MACCONTROL_RX_FLOW_EN (1 << 3u) |
Enable Rx flow control mode
| #define CSL_CPGMAC_SL_MACCONTROL_TX_FLOW_EN (1 << 4u) |
Enable Tx flow control mode
| #define CSL_CPGMAC_SL_MACCONTROL_GMII_EN (1 << 5u) |
Enable GMII
| #define CSL_CPGMAC_SL_MACCONTROL_TX_PACE_EN (1 << 6u) |
Enable Tx pacing
| #define CSL_CPGMAC_SL_MACCONTROL_GIG_EN (1 << 7u) |
Enable Gigabit mode
| #define CSL_CPGMAC_SL_MACCONTROL_TX_SHORT_GAP_EN (1 << 10u) |
Enable Tx short gap
| #define CSL_CPGMAC_SL_MACCONTROL_CMD_IDLE_EN (1 << 11u) |
Enable idle mode
| #define CSL_CPGMAC_SL_MACCONTROL_CASTAGNOLI_CRC (1 << 12u) |
Enable idle mode
| #define CSL_CPGMAC_SL_MACCONTROL_IFCTL_A_EN (1 << 15u) |
Set IFCTL_A bit to 1
| #define CSL_CPGMAC_SL_MACCONTROL_IFCTL_B_EN (1 << 16u) |
Set IFCTL_B bit to 1
| #define CSL_CPGMAC_SL_MACCONTROL_GIG_FORCE_EN (1 << 17u) |
Enable forced Gigabit mode
| #define CSL_CPGMAC_SL_MACCONTROL_EXT_EN (1 << 18u) |
Enable external control mode
| #define CSL_CPGMAC_SL_MACCONTROL_EXT_EN_RX_FLOW (1 << 19u) |
Enable external receive flow control mode
| #define CSL_CPGMAC_SL_MACCONTROL_EXT_EN_TX_FLOW (1 << 20u) |
Enable external transmit flow control mode
| #define CSL_CPGMAC_SL_MACCONTROL_RX_CEF_EN (1 << 22u) |
Enable Rx copy error frames mode
| #define CSL_CPGMAC_SL_MACCONTROL_RX_CSF_EN (1 << 23u) |
Enable Rx copy short frames mode
| #define CSL_CPGMAC_SL_MACCONTROL_RX_CMF_EN (1 << 24u) |
Enable Rx copy MAC control frames mode